Regal Beloit is now Regal Rexnord. Click here to learn more.

Browning® Products

Interactive tools for prospective Customers who know a Competitor part number seeking a Regal part number to interchange.


 

 

Find the right parts for your application based on: dimension, power, speed, service factor as well as other environmental conditions.

 

 

Talk to one of our expert sales professionals about how our products can efficiently power your business.


browning bearings
Bearings

Browning® mounted ball and tapered roller bearings are designed to perform in a variety of industries worldwide and are available in a variety of sizes, housings and locking styles. This provides a balance between performance and interchangeability with common designs found in the marketplace.

 


browning couplings
Couplings

Browning® couplings include families of non-lubricated elastomeric and jaw type couplings as well as rigid and sleeve type couplings  to address many needs.

 


browning gearing
Gearing

The Browning® gear products include the helical shaft mounted speed reducers, inline helical and right angle helical bevel drives and worm gear-motors used in a variety of applications.

 


browning mechanical power transmission
Mechanical Power Transmission

The Browning® brand is an industry leading producer of mechanical power transmission products that are designed to serve a wide range of industries and applications today. The Browning® portfolio is known for it's V-Belt drive components that can provide efficient performance and interchangeability for HVAC drive applications found in the market today.

 


Browning 
358 Belts

Browning® 3V, 5V and 8V belts are designed to deliver maximum performance and service life. These belts are also unique as they will perform in heat-sensitive applications up to 250°F.

 


browning bearings
Belt Drive Retrofit
Consider that 50% of all energy used in buildings is tied to HVAC/R. Let Browning® belts help you become energy smart in 4 simple steps:

 


browning bearings
BOA Concentric Locking Collar

A modular bearing assembly consists of a sealed and lubricated inch or a metric ball bearing. It is contained within a variety of housings types, locking mechanisms, mounting styles, and housing materials.

 


browning bearings
E920 Mounted Tapered Roller Bearings

Browning® E920 series mounted tapered roller bearings feature one-piece non-expansion housings with Type E mounting dimensions and limited misalignment.

 


browning bearings
FHP Sheaves

Browning® quality FHP sheaves are offered in both finished bore and bushed style offerings.

 


browning bearings
HPT® Belt & HPT CHAIN® Belts

The synchronous belt drives combine the positive timing action of gears with the flexibility, speed and low noise level of belts.

 


browning bearings
IRA Syncrogear® Worm Gearing

IRA Syncrogear® Worm Gearing is a range of worm and worm/helical right angle enclosed gearing available as gear-motors and C-face reducers. It offers torque capacities up to 3,500-inch pounds. Housing designs include footed and flanged configurations.

 


browning bearings
MVP® Sheaves

MVP® multiple groove sheaves are available up to 5 grooves. They are offered in a range of pitch diameters from 3.4-17.2”. They are manufactured for multiple belt-drives up to 300 HP.

 


browning bearings
Q-D® Bushings

Browning® Q-D® Bushings Standard Sizes - 1/2” - 7” bore range. Metric Sizes - 24mm - 100mm bore range.

 


browning bearings
Torq Gard® Clutch

Browning® Torq Gard® overload clutches are the most accurate torque overload devices that Regal® offers. Torque capacity up to 8000 in-lbs and speed ranges from 350-1800 rpm.

 


browning bearings
Torq Pro® Clutch

The Browning® Torq Pro® overload clutch is a release-type ball-detent style torque overload device with a single position reset configuration. Torque capacity up to 63300 in-lbs and speed ranges up to 1200 rpm.

 


browning bearings
TorqTaper Plus

Browning® TorqTaper Plus® shaft mounted reducer gearboxes are designed with a systematic approach for maximum life in rugged industrial environments. The patented design that allows ease of installation and removal.

 


browning bearings
TorqTitan Belts

No Need to Re-Tighten the Titan! New Browning TorqTitan Belts contain new materials and the use of advanced-design technology that have led to a new generation of raw edge V-belts that outperform all similarly sized belts in a wide range of applications.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.