JuggerNaut motors are well suited for use in commercial condenser fan applications where high operating temperatures are commonly found. These motors feature inverter duty wire and non-conductive grease bearing, which help reduce motor failure caused by the electrical current often found when used in conjunction with variable frequency drives (VFD). These motors must be mounted within the airflow of the fan for proper cooling.
Three phase, TEAO, ODP, OAO, footed and footless, AC designs are available.
Features
70°C max ambient temperature
Inverter duty
Quick-connect design
Automatic reset thermal protector
Non-conductive grease bearing
Double sealed ball bearings
Shaft slinger
VCD™ Voltage Change Device
Class F insulation
Benefits
70°C ambient temperature for high temperature operating conditions.
Inverter duty wire for use with variable frequency drives.
Quick-connect design.
Automatic reset thermal protector protects against motor overload and automatically resets.
Non-conductive bearing grease to reduce conduction of bearing currents.
Double sealed ball bearings are pre-lubricated with a special formulation for moisture resistance and provides extra-long life.
Shaft slinger keeps water and dirt out of motor in vertical, shaft up installations.
VCD™ Voltage Change Device to quickly change voltage on the spot.
UL and CSA recognized Class F insulation for 70°C (158°F) max ambient conditions provides longer motor life.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
THERE’S A JUGGERNAUT® CONDENSER FAN MOTOR FOR EVERY APPLICATION
Century JuggerNaut Pro Motor
Three phase - Removable Base or Belly Band
Nidec®VariTough Motor
Baldor® Motor
Dayton®Motor
Model
Enclosure
HP
RPM
Voltages
Frame
Model
Enclosure
Model
Enclosure
Model
Enclosure
H1055A-PRO
OAO
1/2
1140
460/200-230
56HZ
-
-
-
-
-
-
H1056A-PRO
OAO
3/4
1140
460/200-230
56HZ
-
-
-
-
-
-
H1053A-PRO
OAO
1
850
460/208-230
56HZ
-
-
-
-
-
-
H1050A-PRO
OAO
1
1140
460/208-230
56HZ
1818VG
OAO
-
-
20RK80 (belly band)
OAO
H1054A-PRO
OAO
1.5
850
460/208-230
56HZ
1832VG
OAO
-
-
20RK81 (belly band, ambient temp 60 deg.)
OAO
H1051A-PRO
OAO
1.5
1140
460/208-230
56HZ
1819VG
OAO
-
-
20RK80 (belly band)
OAO
H1052A-PRO
OAO
2
1140
460/208-230
56HZ
8987VG
OAO
-
-
20RK80 (belly band)
OAO
Century JuggerNaut Pro Motor
Three phase - Rigid Base
Nidec®VariTough Motor
Baldor® Motor
Dayton®Motor
Model
Enclosure
HP
RPM
Voltages
Frame
Model
Enclosure
Model
Enclosure
Model
Enclosure
H1050RB-PRO
OAO
1
1140
460/208-230
56HZ
1820VG
OAO
-
-
20RK85
OAO
H1053RB-PRO
OAO
1
850
460/208-230
56HZ
1833VG
OAO
-
-
20RK84
OAO
H1051RB-PRO
OAO
1.5
1140
460/208-230
56HZ
1821VG
OAO
-
-
20RK87
OAO
H1054RB-PRO
OAO
1.5
850
460/208-230
56HZ
1831VG
OAO
-
-
20RK86 (belly band)
OAO
H1052RB-PRO
OAO
2
1140
460/208-230
56HZ
1822VG
OAO
-
-
20RK88
OAO
Century JuggerNaut Pro Motor
Three phase - Removable Base or Belly Band
Nidec®VariTough Motor
Baldor® Motor
Dayton®Motor
Model
Enclosure
HP
RPM
Voltages
Frame
Model
Enclosure
Model
Enclosure
Model
Enclosure
H1055AV1
OAO
1/2
1140
460/200-230
56HZ
-
-
CFM3136A (belly band)/M3539-TP(belly band)
ODP
-
-
H1056AV1
OAO
3/4
1140
460/200-230
56HZ
-
-
CFM3146A (belly band)
ODP
-
-
H1053AV1
OAO
1
850
460/208-230
56HZ
-
-
-
-
-
-
H1050AV1
OAO
1
1140
460/208-230
56HZ
1818VG
OAO
CFM3156A (belly band)
ODP
24PR72 (belly band)
OAO
H1054AV1
OAO
1.5
850
460/208-230
56HZ
1832VG
OAO
-
-
24PR73 (belly band, ambient temp 60 deg.)
OAO
H1051AV1
OAO
1.5
1140
460/208-230
56HZ
1819VG
OAO
CFM3166A (belly band)
ODP
24PR74 (belly band)
OAO
H1052AV1
OAO
2
1140
460/208-230
56HZ
8987VG
OAO
-
-
24PR75 (belly band)
OAO
Century JuggerNaut Pro Motor
Three phase - Rigid Base
Nidec®VariTough Motor
Baldor® Motor
Dayton®Motor
Model
Enclosure
HP
RPM
Voltages
Frame
Model
Enclosure
Model
Enclosure
Model
Enclosure
H1050RBV1
OAO
1
1140
460/208-230
56HZ
1820V
OAO
-
-
24PR78
OAO
H1053RBV1
OAO
1
850
460/208-230
56HZ
1833V
OAO
-
-
24PR77
OAO
H1051RBV1
OAO
1.5
1140
460/208-230
56HZ
1821V
OAO
-
-
24PR80
OAO
H1054RBV1
OAO
1.5
850
460/208-230
56HZ
1831V
OAO
-
-
24PR79 (belly band)
OAO
H1052RBV1
OAO
2
1140
460/208-230
56HZ
1822V
OAO
-
-
24PR81
OAO
View all Condenser Fan Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.