Talk to one of our expert sales professionals to learn more about how this brand can improve your business.
For your most relaxing applications, Century® pool pump motors have you covered to ensure your summer and leisure activities stay up and running.
The Century® brand offers a full line of high-quality pool and spa replacement pump motors like the VGreen® line of variable speed motors, the VLink® wireless user interface, and the Centurion® Pro replacement motor.
Talk to one of our expert sales professionals about how our solutions can efficiently power your business.
The VGreen Evo™ motor's variable speed design allows it to be programmed at the optimal settings for the pool allowing for energy savings. The VGreen Evo Motor offers ease of installation as a direct drop-in replacement for pool filter pump applications and allows for a simplified user experience with an easy to program user interface, making it the perfect choice for your next pool installation or motor replacement.
Durable and easy-to-install, no other replacement pump motor comes close to a superbly crafted Centurion PRO pool and spa motor. Thanks to Triple Seal™ Protection, the Centurion PRO motor is supported with another line of defense against moisture intrusion into the pump end bearing system.
The Guardian motor with safety vacuum release system (SVRS) is designed to stop the pool pump motor if a blockage is detected. Thanks to this piece of mind product, you can go on enjoying your leisure time without worrying about potential motor damage.
The VGreen variable speed motor is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor. Available in square flange, C-face and thru bolt configurations, the highly versatile VGreen® variable speed motor can be utilized in pool pump applications ranging from 1/2 to 1.65 total horsepower.
The VGreen 270 variable speed motor is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor. Available in both square flange and C-face configurations, the highly versatile VGreen® 270 variable speed motor can be utilized in pool pump applications ranging from 3/4 to 2.70 total horsepower.
The VLink wireless user interface offers wireless capability for the VGreen variable speed motors to set, adjust and monitor pump motor schedules from mobile devices. Now, energy conscious pool owners have the ability to wirelessly monitor and manage their VGreen pump motor anytime anywhere!
Department of Energy (DOE) Dedicated Purpose Pool Pump (DPPP) regulations take effect in July 2021 and will require a variable speed pool pump and motor.
Upgrading your pool pump to the Century® VGreen® line of variable speed replacement pump motors has a tremendous impact on your pool experience and energy savings.
The dreaded time of year for every pool owner here, it’s time to close your pool for the season. So, where do you even begin? The following list of tips will help you make sure you successfully close your pool and are ready to go when the season starts back up.
This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.