Evergreen® EM Motors
Replacement for Genteq® X13® and Endura® Pro Motors

Evergreen EM Motor

 

The Evergreen® EM motor is a drop-in replacement for OEM constant torque ECM indoor blower motors such as Genteq X13® and Endura® Pro motors, US Motors® SelecTech® and RESCUE SELECT®, and Broad Ocean Motors® with 24 VAC speed taps.



Features

  • Pre-programmed for truck stock; ready to use out of the box
  • No complex wiring or configuration
  • Automatically determines motor direction using Regal's Rotation Sensing Technology
  • Compatible with OEM harness


Benefits

  • Two year warranty*
  • Maintains system efficiency and performance
  • Soft start and off ramp for quiet operation


Applications

  • Residential and light commercial indoor furnaces
  • Air handler and package units

 

*This warranty shall expire twenty-four (24) months from first use of the Product or thirty (30) months from date of shipment of the Product, whichever occurs first. Except as stated here, Regal standard limited warranty applies. See Terms and Conditions of Sale.


Talk to one of our expert sales professionals to learn more about how this product can improve your business.

 





Cross Reference Tool

Click here to go to the Product Cross Reference page to find the Evergreen EM replacement for your Genteq X13® and Endura® Pro motors.




Evergreen® EM Replacement Options

All of the below motors have 24 VAC speed taps and identical plugs:

     

     

  • Genteq® models X13®, Endura® Pro and Evergreen® EM
  •  

     

  • US Motors® models SelecTech® and RESCUE SELECT®
  •  

     

  • Broad Ocean® (OEM motors with 24 VAC speed taps)
Evergreen EM Replacements

 

 


For proper replacement of US Motors® SelecTech® and RESCUE SELECT®, and Broad Ocean Motors® with 24 VAC speed taps, see specifications chart below. Match the existing motor's horsepower and voltage to the Evergreen EM stock number (Note: The FLA and RPM ratings do not need to match).



Specifications

Evergreen® EM Motors

 

STOCK HP VOLTS FLA RPM SPEEDS SHAFT DIM A DIM B Dim AB 
6103E 1/3 115 4.8 1075 5/PWM .5" x 5"(4.5" SF) 10.17"
5.25"
6105E 1/2 115 6.8 1075 5/PWM .5" x 5"(4.5" SF) 10.67" 5.75"
6107E 3/4 115 8.4 1075 5/PWM .5" x 5"(4.5" SF) 11.42" 6.5"
6110E 1 115 10.9 1075 5/PWM .5" x 5"(4.5" SF) 12.17" 7.25"
6203E 1/3 208-230 2.8 1075 5/PWM .5" x 5"(4.5" SF) 10.17" 5.25"
6205E 1/2 208-230 4.1 1075 5/PWM .5" x 5"(4.5" SF) 10.67" 5.75"
6207E 3/4 208-230 6 1075 5/PWM .5" x 5"(4.5" SF) 11.42" 6.5"
6210E 1 208-230 7.6 1075 5/PWM .5" x 5"(4.5" SF) 12.17" 7.25"


Reliability

  • Encapsulated electronics
  • Electronic overload protection
  • 4kV surge protection
  • UL and CSA recognized component


Motor mounts for Evergreen® motors

All Evergreen® motors are NEMA® 48-frame (5.6" diameter). If the motor you're replacing has the same frame dimensions and uses a belly band mount, an Evergreen motor will fit in the existing mount.

 

A new motor mount may be required if the old mount is connected to the motor around the bearing(resilient mount) or welded or bolted directly to the motor shell.

 

To determine the bolt hole diameter needed, measure the diameter of the air inlet. The bolt hole dimension must be larger than this dimension.



Genteq® Mounting Kits

  • Catalog #GA556: 9-10" bolt circle torsion flex, NEMA® 48 Frame (5,6" dia.) 3 legs, Not Recommended for 3/4 HP or 1HP motors
  • Catalog #5K002: OEM mount with 4 legs
  • Catalog #5K003: 10" bolt circle
  • Catalog #5K004: 11" bolt circle, NEMA® 48 Frame (5,6" dia.) 3 legs
  • Catalog #5K005: 13" bolt circle, NEMA® 48 Frame (5,6" dia.) 4 legs


Dealer Toolbelt App

Download the Dealer Toolbelt app and gain access to technical literature, training videos, and ECM cross reference.

The app is available on both Apple Store® and Google Play.

 

HVAC motor replacement options by type and application

Application Indoor Blower Motors Evergreen Motor Model
Furnace Air Handlers
(Includes Package
Systems)
Induction Motors (Shaded Pole or PSC) 
typically built with two brown or purple run capacitor wires
Evergreen IM Motors
Constant Torque ECM Motors (Genteq models X13® or Endura® Pro motors or equivalent competitors product with 24 VAC speed taps) Evergreen EM Motors
Evergreen EM Control Modules,
Evergreen CM Motors
Constant Airflow (Variable Speed) ECM Motors (model 2.0, Genteq models 2.3 or Eon® motors). Evergreen VS Motors & User Interface
Constant Airflow (Variable Speed) ECM Motors (Model 2.5 motor) Evergreen VS Motors & 16-4 Pin Adapter
Constant Airflow (Variable Speed) ECM Motors (Genteq motor model 3.0). Evergreen VS Motors

 

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association; Broad Ocean: Zhongshan Broad-Ocean Motor Co., Ltd.; US Motors, SelecTech and Rescue Select: Nidec Corporation; Apple Store: Apple Inc.; Google Play: Google LLC.

 

Introduction to Genteq® Evergreen® Motors


Genteq® Evergreen® motors are the smartest choice in the aftermarket, offering ECM replacement with minimal inventory burden, fast and easy installation, and energy savings, which in turn increases the value for the dealer, installer and homeowner.

 

Introduction to Genteq® Evergreen® EM Motors


In this video we cover the features and benefits of Genteq® Evergreen® EM Motors including application and product specifications. The Genteq Evergreen EM motor is a drop-in replacement for constant torque ECM such as Genteq X13® and Endura® Pro motors or equivalent competitor models with 24 VAC speed taps. The Evergreen EM motor is preprogrammed at the factory to provide the same comfort, lower utility bills and air quality as the OEM X13 ECM motor.

 

Genteq® Evergreen® EM Motor Installation


Genteq® Evergreen® EM motor installation guidelines including application and product specifications, mechanical installation and electrical connection. The Genteq Evergreen EM motor is a drop-in replacement for constant torque ECM such as Genteq X13® and Endura® Pro motors or equivalent competitor models with 24 VAC speed taps. The Evergreen EM motor is preprogrammed at the factory to provide the same comfort, lower utility bills and air quality as the OEM X13 ECM motor.

 

Genteq® Evergreen® InTune® with Evergreen EM and CM Motors


Designed specifically for Evergreen EM and CM models, the Evergreen® InTune® WIFI Programmer saves time giving you real-time wireless control of the motor.


 
View All Evergreen EM Fan and Blower Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.