Evergreen® IM Motors
Replacement for PSC Indoor Blower Motors

Evergreen IM Motors

 

What if...

the motor in your HVAC equipment could increase your Indoor Air Quality?

The Problem: Indoor Air Quality (IAQ) accessories are only working while the system blower is on circulating the air through the IAQ devices. Standard / PSC motors are not economical, resulting in higher energy costs, noise and draft.

The Solution: Replace the standard / PSC motor and install an Evergreen® IM ECM motor that can operate continuously, efficiently, and at lower RPMs with minimal energy usage. Run constant fan 24/7 to optimize your Indoor Air Quality accessories.

Complete Your Whole Home Solution with an Evergreen IM Motor!

IAQ Accessories




Talk to one of our expert sales professionals to learn more about how this product can improve your business.



What if...

 

you could replace 16 PSC motors with just 2 ECM?

 

Evergreen® IM motors are high-efficiency ECM replacement motors designed to replace factory PSC (Permanent Split Capacitor), direct drive, indoor blower motors in HVAC systems. They are constructed with more than 20 years of proven ECM technology and reliability.


 

Features

  • Two motors cover all applications
  • 1/5, 1/4, 1/3, 1/2, 3/4 and 1 HP
  • 115 & 208-230 VAC
  • NEMA® 48-frame
  • CCW and CW rotation
  • 1000-1075 RPM
  • UL® and CSA recognized component

Benefits

  • Two-year warranty*
  • Reduce truck stock and get the job done
  • Complete calls same day including after hours calls
  • No capacitors required
  • Connects directly to existing fan relays or circuit boards
  • Energy savings
  • Quiet and energy efficient continuous fan speed


Genteq Evergreen Truck


*This warranty shall expire twenty-four (24) months from first use of the Product or thirty (30) months from date of shipment of the Product, whichever occurs first. Except as stated here, Regal standard limited warranty applies. See Terms and Conditions of Sale.





Applications

Evergreen IM motors are designed for use in the following types of HVAC systems: 

  • Direct drive indoor blower motors
  • Residential and light commercial furnaces, air handlers and package systems
  • 6-pole 1075 RPM rated PSC motors


Specifications

 

EVERGREEN® IM MOTORS

 

STOCK  HP  VOLTS FLA RPM SPEEDS SHAFT DIM A DIM B 
6005 1/2 (1/2, 1/3, 1/4, 1/5) 115/230  6.7/4.0 1075 5 .5" x 5" (4.5" SF)
11.26" 6.34"
6010 1 (1, 3/4, 1/2)
115/230
11.0/6.7 1075 5 .5" x 5" (4.5" SF) 12.76" 7.84"

Specs

 

Reliability

  • Encapsulated electronics
  • Electronic overload protection
  • 6kV surge protection
  • UL recognized component

 

What If You Could

 

 

Motor mounts for Evergreen® motors

 

All Evergreen® motors are NEMA® 48-frame (5.6" diameter). If the motor you are replacing has the same frame dimensions and uses a belly band mount, an Evergreen motor will fit in the existing mount.

A new motor mount may be required if the old mount is connected to the motor around the bearing (resilient mount) or welded or bolted directly to the motor shell.

To determine the bolt hole diameter needed, measure the diameter of the air inlet. The bolt hole dimension must be larger than this dimension.

 

Genteq® Mounting Kits

 

  • Catalog #GA556: 9-10" bolt circle torsion flex, NEMA® 48 Frame (5,6" dia.) 3 legs Not recommended for 3/4HP or 1HP motors
  • Catalog #5K003: 10" bolt circle
  • Catalog #5K004: 11" bolt circle, NEMA® 48 Frame (5,6" dia.) 3 legs
  • Catalog #5K005: 13" bolt circle, NEMA® 48 Frame (5,6" dia.) 4 legs
  • Catalog #2098A: Used in place of mounting cables in OEM outdoor fan motor applications. Kit includes mounting hardware and assembly instructions.

 

Dealer Toolbelt App

 

Download the Dealer Toolbelt app and gain access to technical literature, training videos, and ECM cross reference.

The app is available on both Apple Store® and Google Play.

 

HVAC Motor replacement options by type and application

 

Application Indoor Blower Motors Evergreen Motor Model
Furnace Air Handlers
(Includes Package
Systems)
Induction Motors (Shaded Pole or PSC) 
typically built with two brown or purple run capacitor wires
Evergreen IM Motors
Constant Torque ECM Motors (Genteq models X13® or Endura® Pro motors or equivalent competitors product with 24 VAC speed taps) Evergreen EM Motors
Evergreen EM Control Modules,
Evergreen CM Motors
Constant Airflow (Variable Speed) ECM Motors (model 2.0, Genteq models 2.3 or Eon® motors). Evergreen VS Motors & User Interface
Constant Airflow (Variable Speed) ECM Motors (Model 2.5 motor) Evergreen VS Motors & 16-4 Pin Adapter
Constant Airflow (Variable Speed) ECM Motors (Genteq motor model 3.0). Evergreen VS Motors

 

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; Nema: National Electrical Manufacturers Association

Apple Store: Apple Inc.; Google Play: Google LLC.

 

ECM Made Easy


With just 3 Evergreen® motors contractors can replace up to 32 of the most common HVAC ratings for indoor blower motors and outdoor fan motors. The versatility and simplicity of Evergreen motors makes it easy to reduce truck stock and get the job done. That’s ECM Made Easy


ECM Made Easy - Better for You - Better for Your Customers


With just 3 Genteq® Evergreen® motors on the truck contractors can replace up to 32 of the most common HVAC ratings for indoor blower motors and outdoor fan motors. With the right motor on the truck you save time and get the job done. Your customers benefit from same day completion and energy savings.


Genteq® Evergreen® IM Motors Make ECM Easy


With just 2 Evergreen® IM motors contractors can replace up to 16 of the most common HVAC ratings for indoor blower motor applications. The versatility and simplicity of Evergreen IM motor makes it easy to reduce truck stock and get the job done. That’s ECM Made Easy!


Genteq® Evergreen® IM Motors - ECM Made Easy to Install


Genteq® Evergreen® IM motors make ECM easy to install. See for yourself how easy it is to replace a PSC indoor blower motor with an Evergreen® IM ECM motor. Evergreen® motors make it easy to reduce truck stock and get the job done.


Genteq® Evergreen® IM Motor Installation


Genteq® Evergreen® IM motor installation guidelines including application and product specifications, mechanical installation and electrical connection. The Genteq Evergreen IM motor is a drop-in replacement for PSC indoor blower motors. Contractors can reduce truck stock with these dual voltage, dual rotation multi-horsepower motors and offer customers energy savings and quiet continuous fan operation.


Introduction to Genteq® Evergreen® IM Motors


In this video we cover the features and benefits of Genteq® Evergreen® IM Motors including application and product specifications. The Genteq Evergreen IM motor is a drop-in replacement for PSC indoor blower motors. Contractors can reduce truck stock with these dual voltage, dual rotation multi-horsepower motors and offer customers energy savings and quiet continuous fan operation.


Introduction to High-Efficiency Evergreen Motors for Residential HVAC


In this video you will learn the features and benefits of the Evergreen® IM motor including energy savings, improved comfort, and improved Indoor Air Quality


Furnace Motor Replacement with Genteq® Evergreen® IM Motors


The Evergreen® IM is a high efficiency ECM motor designed to replace/upgrade PSC motors in indoor blower motor applications. Not only will it provide the home owner with energy savings, comfort and indoor air quality benefits, but it will also help the contractor decrease truck stock and get the job done. This versatile multi-horsepower. dual-voltage, dual-rotation motor is also very easy to install.


Evergreen IM Motors - Better Comfort, IAQ and Energy Savings

In this presentation you will learn all the details related to how an Evergreen IM motor can benefit homeowner comfort and indoor air quality (IAQ) in addition to energy savings.


Evergreen IM Motors - Versatile and Easy to Install

In this presentation you will learn how easy it is to install and operate the Genteq Evergreen IM motor. Its versatility and simplicity make it easy to reduce truck stock and get the job done. That’s ECM Made Easy!


 
View all Fan and Blower motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.