HEB

HEB Blower

 

Genteq®'s High Efficiency Blower (HEB) provides a double digit improvement on efficiency which using the same trusted Genteq® ECMs that are in these applications today. Utilizing proven EON and Endura Pro motors, the HEB can save up to 50W while operating quieter. It is a cost effective solution to upgrade any forward curved blower system while streamlining manufacturing processes while lowering operating costs for end users.


 

  HEB with Endura Pro HEB with EON 
Horsepower Range 1/3HP - 1HP 1/3HP - 1HP
Airflow Raange 200-2600 cfm 200-2600 cfm
Max Static Pressure 2.75" 2.75"
Max Speed 1200 RPM 1400 RPM
Voltages 115V, 240V, 277V, 460V 20/240V & 120/240/277V
Sound Reduction 
(Vs Competition)
2 dBA 2 dBA
PWM Input (24v) ✔️ ✔️
Constant Torque Control ✔️ ✔️
Constant Airflow Control   ✔️

Features

  • Heavy duty welded aluminum steel is standard on blower assembly
  • ECM Toolbox based programming
  • Low profile to fit most applications
  • Unique blower system removes motor from blower inlet eliminating restriction and improving system efficiency

Benefits

  • Improves Heat Transfer and reduces hot spots
  • Reduces pressure drop across appliance
  • Saves from 10% to 30% of the watts as compared to standard technology blowers
  • Sound quality is equal or superior to standard technology blower systems

Specifications:

  • 9" 10" and 11" diameter wheels from 4" to 11" wide
  • Patented blower housings
  • Operating speed range up to 1400 rpm
  • UL® & cUL recognized system

Applications

  • Air Handlers & Furnaces
  • DOAS Units
  • Water Source Heat Pumps
  • VAV Units and Terminal Boxes
  • Single Pack Vertical Units
  • Fan Coils
  • Biomedical Vent Hoods
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.