Quadro Aluminum Worm Gear Reducers

Quadro Aluminum Worm Gear Reducers

 

When size and weight are critical requirements in your power transmission package, the Grove Gear® Quadro Aluminum Worm Gear reducer offers an ideal solution. The Quadro is up to one third smaller than alternatives and features an aluminum alloy housing making it a compact and lightweight solution for difficult installations.

 

 

Quadro 1
Quadro 2

Standard Features:

  • Unique square design eliminates the need for mounting feet.
  • Available with any combination of NEMA® or IEC input and output.
  • Factory-filled with premium Mobil® Glygoyle® 460 polyalkalene glycol lubricant.
  • Vent free design to eliminate leaks.
  • Available pre-assembled with LEESON® motors for the perfect Gear+Motor package.
  • Mounting dimensions are interchangeable with many major brands.

 

Specifications:

  • Center Distances from 1.77" to 3.35"
  • Four sizes available with ratings to 8 HP
  • Available in single and double reduction
  • Ratios from 7:1 to 4020:1.


 
View all Worm Reducers

 

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. 

Glygoyle and Mobil: Exxon Mobil Corporation; NEMA: National Electrical Manufacturers Association.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB