Extreme Duck® Ultra Motor

 

We know your washdown duty motors have tough environments to face. With constant exposure to high pressure sprays and harsh chemicals, the slightest opening could lead to motor damage or bacteria build-up. That’s why we didn’t leave anything to chance, designing a motor more watertight than ever before. The entire motor housing, including the end bells, is encapsulated for unsurpassed sealing. All to help you avoid downtime and reduce replacement costs by keeping what’s outside-out.


 

Features:

  • IP69 certified enclosure protection
  • Q-Car rotor cartridge
  • Vacuum assisted internal epoxy encapsulation
  • Full body epoxy encapsulation
  • Enhanced shaft seal technology to handle installation in any orientation
  • Patent-pending smooth-weld 360° rotatable conduit box
  • Color-coded, non-wicking motor leads
  • 300-Series Stainless Steel used on all exterior surfaces
  • Inverter-rated IRIS® insulation system — AC designs 1HP and higher
  • 10:1 constant torque operation
  • Shaft grounding rings (SGR) designs available – ½ -2HP
  • BISSC Certified, UL, CSA listed, CE
  •  
  • UL CSA  CE  BISSC  EPACT  NEMA Premium  IRIS

Benefits:

  • The Q-Car rotor cartridge replacement kit makes replacing worn bearings ultra-simple. No special tools, no damaged seals. The kit ensures a perfectly fitted and watertight bearing with no additional machining required in only a matter of minutes.
  • Patent-pending 360° rotatable O-ring conduit box simplifies installation. An adapter within the smooth-weld conduit box allows for full rotation, convenient wire entry, and protects the non-wicking chemical- and abrasion-resistant colored leads.
  • Two-piece shaft seal technology provides three points of protection on both ends of the motor. This proprietary shaft seal underwent a year of testing — 8,760 hours – to ensure what’s outside, stays out.
  • Patented vacuum epoxy encapsulation system ensures liquids won’t penetrate the motor, increasing motor life and reducing plant downtime
  • 300-Series Stainless Steel used on all exterior surfaces gives ideal protection against severe chemical-processing applications and frequent washdown processes using salt water, nitric acids, and solvents.
Extreme Clean cutaway
FeatherPicker

 

WE SEALED EVERY AIR POCKET SO YOU CAN BREATHE EASIER.

There’s a new, higher bar to cross in the LEESON® washdown motor category. Building on the success of the industry-leading Extreme Duck® series, we took it a giant leap forward with design enhancements to the body, making it more watertight than ever before. We’re talking major improvements to the base feet design and a new patent-pending smooth-weld conduit box on our fractional motors that eliminate the chance of fluid ingress during extreme washdown conditions. Sealed with an exclusive vacuum epoxy encapsulation system, whatever tries to get into the winding is effectively kept out. Water, oil, cutting fluid, go ahead, give it your best shot.

LEESON Extreme Clean Cutaway 

The Extreme Duck Ultra motor stands up to the most demanding high-pressure temperature and dust-penetration environments.

 

1. FULLY ENCAPSULATED INTERNAL EPOXY ENCAPSULATION

Full body sealing, including both end-bells, reduces air pockets where condensation can occur. Points of entry for contaminants are minimized, and drain plugs and breathers are eliminated.

 

2. TWO-PIECE SHAFT SEAL TECHNOLOGY

This new design provides three points of protection on both ends of the motor.

 

3. INNER DOUBLE-LIPPED VITON® SHAFT SEAL

This oil, water, and chemical resistant technology are ideally suited for extreme environments that undergo routine washdown.

 

4. PATENT-PENDING 360 ̊ ROTATABLE O-RING SMOOTH-WELD SEALED CONDUIT BOX

To simplify installation, the patent-pending smooth-weld conduit box allows for full rotation facilitating wire entry and protects non-wicking, chemical, and abrasion resistant colored leads.

 

5. 300 SERIES STAINLESS STEEL COMPONENTS

Featured on the frame, base, conduit box cover, end-shields and bearing carrier cover. It’s the perfect motor design for extreme washdown conditions.

 

6. EASILY REMOVED Q-CAR™ ROTOR CARTRIDGE

If bearings need replacement, our exclusive Q-Car™ Rotor cartridge disassembles by removing four bolts saving you time and money.

 

7. FULL-FACT NAMEPLATE

Permanently laser etched into the motor frame, this nameplate will never be separated from the motor.

 


Prevent Bacterial Buildup in Food Processing

With full stainless steel construction, these motors handle the high pressure spray and caustic chemical washdown environment. To keep food processing byproducts and fluids from being harbored on the motor, seams have been minimized, shafts fully sealed, and a new mounting design helps prevent the opportunity for bacterial build-up.

Learn More


 

Encapsulated Motor Feature Set Comparison

 

Feature

 

LEESON Extreme Duck Ultra Motors Baldor® Food safe Encapsulated Motors Baldor® SSE Encapsulated Motors Bluffton Hydro Duty® Motors  Sterling Sterli-Seal Motors
Enclosure Rating (Ingress Protection) IP69 IP69 IP69 IP66 IP66
Motor Encapsulation Fully Winding Only  Winding Only  Winding Only Winding Only
Breather Plugs Not Needed YES  YES  YES YES
2 piece Double Lip Viton® seal SE YES Single Lip Seal  Single Lip Seal    Single Lip Seal
Easy Bearing Maintenance Q-CAR Rotor Cartridge NO NO  NO NO
UL & CSA Testing Certification UL File number IEC60529, IP69K Tested per UL DIN 40050-9, CSA Product name not found on UL website Product name not found on UL website Product name not found on UL website Product name not found on UL website
Sealed Colored Leads YES
YES YES    
Non-Wicking Leads YES        
Rotatable Conduit Box(TEFC) 360° 90° Increments 90° Increments 90° Increments 90° Increments
Warranty 3 year 3 year 3 year 1 year 1 year
Constant Torque Operation 10:1 4:1 CT 2:1 CT N/A 10:01
Inverter Duty Rated YES YES YES    
Insulation Class Class H Class H Class H Class H Class H

Viton® O-ring Seals Between end-bells and frame

YES YES Neoprene Mat'l unknown Mat'l unknown

Screw on Conduit Box Cover with Viton® O-Ring Seal

YES YES Neoprene Mat'l unknown Mat'l unknown
Shaft Grounding Rings Available NO NO NO NO
1,15 Service Factor YES YES YES YES YES
60HZ and 50 Hz Data on Nameplate YES YES YES YES  
CE Mark on Nameplate YES       YES
Smooth-Weld 360˚ Rotatable Conduit Box YES NO NO NO NO


Washdown Motor Competitor Cross Reference – Encapsulated Motors

 

Three Phase - Totally Enclosed - C Face With Base 

 

HP  Hz  NEMA Frame  Number  Voltage  Enclosure  QCAR KIT  Model #  Encl  Model #  Encl  Works HydroDuty Cat #  Encl  Model # Enc
 1.2   3600  56C  XC117118.00  208-230/460  TENV  176294.00  CFSWDM3537-E
 TENV
 
 CSSEWDM3537  TENV  1323007112 53092  TENV    
 1.2  1800  S56C  XC103411.00  208-230/460  TENV  176297.00                  
 1.2  1800  56C  XC117119.00  208-230/460  TENV  176250.00  CFSWDM3538-E  TENV  CSSEWDM3538  TENV  1321007115  53087  TENV  SIY054MHI-E  TENV
 1.2  1200  56C  XC119266.00  208-230/460  TENV  176299.00  CFSWDM3539-E  TENV  CSSEWDM3539  TENV  1311017133  53141  TEFC    
 3.4  3600  56C  XC117120.00  208-230/460  TENV  176295.00  CFSWDM3541-E  TENV  CSSEWDM3541  TENV  1323007110  53093  TENV    
 3.4  1800  S56C  XC103412.00  208-230/460  TEFC  176297.00          1311017121 (56C)
 53135  TEFC  SIY074PHI-E  TEFC
 3.4  1800  56C  XC117121.00  208-230/460  TENV  176251.00  CFSWDM3542-E  TENV  CSSEWDM3542  TENV  1321007113  53088
 TENV    
 3.4  1200  56C  XC119267.00  208-230/460  TENV  176300.00  CFSWDM3543-E  TENV  CSSEWDM3543  TENV  1311017134  53143  TEFC    
 1  3600  56C  XC117122.00  230/460  TENV  176252.00  CFSWDM3545-E  TENV  CSSEWDM3545  TENV  1313017156
 53131  TEFC    
 1  1800  56C  XC119975.00  230/460  TENV  176253.00  CFSWDM3546-E  TENV  CSSEWDM3546  TENV  1321007112
 53089  TENV    
 1  1800  56C  XC119511.00  208-230/460  TEFC  176254.00          1311017115
 53136  TEFC  SI0014PHI-E  TEFC
 1  1800  143TC  XC122219.00  208-230/460  TEFC  176255.00  CFSWDM3546T-E  TENV  CSSEWDM3546T    1311017124  53139  TEFC  XI0014PHI-E  TEFC
 1  1200  56C  XC119513.00  230/460  TEFC  176301.00  CFSWDM3556-E  TEFC  CSSEWDM3556  TEFC  1311017138
 53145  TEFC    
 1 1/2  3600  143TC  XC121879.00  230/460  TEFC  176296.00  CFSWDM3550T-E  TENV  CSSEWDM3550T    1313017155 (145TC)  53100  TEFC    
 1 1/2  1800  56C  XC119522.00  230/460  TEFC  176261.00  CFSWDM3554-E  TEFC  CSSEWDM3554  TEFC  1311017110  53090  TEFC  SIY154PHI-E  TEFC
 1 1/2  1800  145TC  XC121880.00  230/460  TEFC  176256.00  CFSWDM3554T-E  TEFC  CSSEWDM3554T  TEFC  1311017111  53098  TEFC  XIY154PHI-E  TEFC
 2  3600  145TC  XC121881.00  230/460  TEFC  176257.00  CFSWDM3555T-E  TEFC  CSSEWDM3555T  TEFC  1313017153  53101  TEFC    
 2  1800  56HC  XC119523.00  208-230/460  TEFC  176258.00  CFSWDM3558-E  TEFC  CSSEWDM3558  TEFC  1311017114 (56C)  53091  TEFC  SI0024PHI-E  TEFC
 2  1800  145TC  XC121882.00  230/460  TEFC  176259.00  CFSWDM3558T-E  TEFC  CSSEWDM3558T  TEFC  1311017113  53099  TEFC  XI0024PHI-E  TEFC
 3  3600  56C  XC119526.00  230/460  TEFC  176302.00        
       
 3  3600  184TC  132646.00  230/460  TEFC                    
 3  1800  184TC  132647.00  230/460  TEFC            H311007101 (185TC)   53154  TEFC   XI0034PHI-E (182TC)  TEFC
 5  3600  184TC  132648.00  230/460  TEFC    CFSWDM3613T-E  TEFC  CSSEWDM3613T  TEFC  
 
 
 5  1800  184TC  132649.00  230/460  TEFC    CFSWDM3615T-E  TEFC  CSSEWDM3615T  TEFC  H311007102 (184TC)
 53156  TEFC   XI0054PHI-E  TEFC
 7 1/2  3600  213TC  141409.00  230/460  TEFC    CFSWDM3709T-E  TEFC  CSSEWDM3709T  TEFC      
 
 7 1/2  1800  213TC  141410.00  230/460  TEFC    CFSWDM3710T-E  TEFC  CSSEWDM3710T  TEFC         XIY754PHI-E  TEFC
 10  3600  213TC  141411.00  230/460  TEFC    CFSWDM3711T-E  TEFC  CSSEWDM3711T  TEFC      
 
 10  1800  213TC  141412.00  230/460  TEFC    CFSWDM3714T-E  TEFC  CSSEWDM3714T  TEFC        XI0104PHI-E
 
 TEFC

* New design features such as smooth-weld conduit box and smooth weld feet not yet included on frame sizes above 180 HP.

 

Italic items are Premium Efficient

 

Three Phase - Totally Enclosed - C Face Less Base 

 HP  Hz  NEMA Frame  Number  Voltage  Enclosure  QCAR KIT  Model #  Encl  Model #  Encl
Works Hydro Duty
Cat #   Encl  Model # Encl 
 1.3  1800  48C  XC103417.00  208-230/460  TENV  176303.00                  
 1.2  3600  56C  XC117126.00  208-230/460  TENV  176294.00  VFSWDM3537-E  TENV VSSEWDM3537  TENV 1323007113 53109  TENV    
 1.2  1800  48C  XC103418.00  208-230/460  TENV  176304.00                  
 1.2  1800  S56C  XC103413.00  208-230/460  TENV  176305.00                  
 1.2  1800  56C  XC117127.00  208-230/460  TENV  176250.00  VFSWDM3538-E  TENV  VSSEWDM3538  TENV  1321007121  53114  TENV  SIY054MCI-E  TENV
 3.4  3600  56C  XC117128.00  208-230/460  TENV  176295.00  VFSWDM3541-E  TENV  VSSEWDM3541  TENV  1323007114  53110  TENV    
 3.4  1800  56C  XC117129.00  208-230/460  TENV  176251.00  VFSWDM3542-E  TENV  VSSEWDM3542  TENV  1321007117  53115  TENV  SIY074PCI-E  TEFC
 1  3600  56C  XC117130.00  230/460  TENV  176252.00  VFSWDM3545-E  TENV  VSSEWDM3545  TENV  1313017161  53111  TEFC    
 1  1800  56C  XC119976.00  230/460  TENV  176253.00  VFSWDM3546-E  TENV  VSSEWDM3546  TENV  1321007125  53116  TENV    
 1  1800  56C  XC119512.00  208-230/460  TEFC  176254.00  VFSFWDM3546-E  TEFC  VSSEFWDM3546  TEFC  1311017123  53138  TEFC  SI0014PCI-E  TEFC
 1 1/2  3600  143TC  XC121908.00  230/460  TEFC  176296.00  VFSWDM3550T-E  TENV  VSSEWDM3550T  TENV          
 1 1/2  1800  56C  XC119520.00  208-230/460  TEFC  176261.00  VFSWDM3554-E  TEFC  VSSEWDM3554  TEFC  1311017117  53117  TEFC  SIY154PCI-E  TEFC
 1 1/2  1800  145TC  XC121909.00  230/460  TEFC  176256.00  VFSWDM3554T-E  TEFC  VSSEWDM3554T  TEFC  1311017118  53122  TEFC  XIY154PCI-E  TEFC
 2  3600  145TC  XC121910.00  230/460  TEFC  176257.00  VFSWDM3555T-E  TEFC  VSSEWDM3555T  TEFC  1313017158  53120  TEFC    
 2  1800  145TC  XC121911.00  230/460  TEFC  176259.00  VFSWDM3558T-E  TEFC  VSSEWDM3558T  TEFC  1311017120  53123  TEFC  XI0024PCI-E  TEFC
 2  1800  56C  XC119524.00  208-230/460  TEFC  176258.00  VFSWDM3558-E  TEFC  VSSEWDM3558  TEFC  1311017119  53118  TEFC  SI0024PCI-E  TEFC
 3  3600  56C  XC119525.00  208-230/460  TEFC  176307.00                  

* New design features such as smooth-weld conduit box and smooth weld feet not yet included on frame sizes above 180 HP.

 

Italic items are Premium Efficient

Three Phase - Totally Enclosed - C Face With Base - Shaft Grounding Ring

 HP  SYN RPM 60 Hz  NEMA Frame  Catalog Number  Voltage  Enclosure
 1.2  1800  56C  XC117906.00  208-230/460  TENV
 3.4  1800  56C  XC117907.00  208-230/460  TENV
 1  1800  56C  XC119527.00  208-230/460  TENV
 1 1/2  1800  56C  XC119528.00  230/460  TEFC
 1 1/2  1800  143TC  XC122221.00  230/460  TEFC
 2  1800  56C  XC119529.00  230/460  TEFC
 2  1800  145TC  XC122222.00  208-230/460  TEFC
 3  3600  56C  XC11953.00  230/460  TEFC

* New design features such as smooth-weld conduit box and smooth weld feet not yet included on frame sizes above 180 HP.

 

Italic items are Premium Efficient

Three Phase - Totally Enclosed- C Face Less Base - Shaft Grounding Ring

 HP  SYN RPM 60 Hz  NEMA Frame  Catalog Number  Voltage  Enclosure
 3  3600  56C  XC119531.00  230/460  TEFC
 3  1800  145TC  XC122118.00  208-230/460  TEFC

* New design features such as smooth-weld conduit box and smooth weld feet not yet included on frame sizes above 180 HP.

 

Three Phase C Face Less Base - Feather Picker Model*

 HP  SYN RPM 60 Hz  NEMA Frame  Catalog Number  Voltage Enclosure 
 2  1800  145TC  XC122308.00  230/460  TEFC
 3  1800  145T  XC122472.00  230/460  TEFC

* New design features such as smooth-weld conduit box and smooth weld feet not yet included on frame sizes above 180 HP.

 

Italic items are Premium Efficient

 

*Conduit box is at 12 o'clock

 

Italic items are Premium Efficient

 



 
View all Washdown Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB