Premium Duck™ Motor

Premium Stainless Duck

Features:


  • 300-series all stainless-steel exterior
  • Moisture-resistant interior coating
  • End shields are O-ring sealed to motor frame
  • Double lipped Viton® shaft seals on both ends of TEFC motors
  • Interior components are coated to protect against corrosion
  • Hydrophobic breather plugs are used on AC designs
  • Inverter-rated IRIS® insulation system— AC designs
  • Meets IP56 enclosure protection
  • Full-fact nameplate is laser etched in the motor frame
  • Shaft grounding ring (SGR) designs available – ½ -2HP
  • 3-year warranty—Premium efficient models 

  • UL  CSA  CE  BISSC  EPACT  IRIS
  • Viton is a trademark of Chemours Company. All Rights Reserved.

Benefits:


  • All stainless-steel exterior for maximum corrosion resistance
  • Windings are immersed and cured in polyester insulating varnish for extra moisture-resistance
  • Removable hydrophobic breather plugs equalize pressure without allowing moisture to enter
  • Viton® O-rings seal the fit between the frame and end shield to exclude moisture and resist harsh chemicals.
  • Laser etched nameplate won’t fade during severe washdowns
  • The exclusive IRIS® Inverter-rated insulation system provides extra protection and long life, especially in inverter-driven applications

Talk to one of our expert sales professionals to learn more about how this product can improve your business.

Premium Stainless Duck
Premium Stainless Duck
Premium Stainless Duck

The Premium Duck™ motors are built with all stainless steel external components to prevent corrosion and well-sealed against moisture and condensation to protect internal components. The Washguard® Premium Stainless motors are able to withstand the demanding sanitation requirements found in the chemical processing, pharmaceutical, food and beverage industries.


Single and three phase rigid base, C Face footed & footless, jet pump, brake motors, AC/DC and IEC metric designs are available for applications in severe and frequent washdown environments.






Premium Stainless Duck Exploded

 

 
View all LEESON Premium Duck Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB