Looking for more information? Please reach out to us here.
Since 1935, Sealmaster® bearings have been the industry’s preferred bearing product, engineered for “Performance Without Compromise”. Known for its premium mounted ball bearing line and mounted roller bearings, a long history of cutting-edge innovation, and platform advancements have allowed Sealmaster customers around the world to reduce downtime and improve system uptime reliability.
With a broad selection of both stock sizes and custom designs, Sealmaster bearings are available in multiple high performance sealing options for both wet and dry applications. Whether mounted ball, mounted spherical roller, mounted tapered roller, or rod end and spherical bearings, all designs are engineered for both reduced maintenance and extended bearing life. Multiple locking designs are available, such as the Klamploc™ adapter lock and Skwezloc® locking collar, to meet application and design requirements.
More recent innovations, the IP69K-rated PN Gold™ mounted ball and spherical roller bearings, offer corrosion resistant solutions for washdown environments. The Gold Line mounted ball bearings now feature a patented TIME SAVING™ axial groove in the inner ring bore to reduce time spent on bearing changeout and allowing shaft reuse with minimal clean up (saving more than just time).
For more than 90 years, Sealmaster bearings have proven that they are the solution for the toughest applications.
Sealmaster® SS Gold™ Mounted Ball Bearings feature a 316 passivated stainless housing, 440C inner and outer rings, and a high-performance triple-lip seal. The bearings are IP69K certified meaning they are dust-tight and can withstand demanding washdown environments.
Sealmaster® USRB PN Gold™ Mounted Spherical Roller Bearings feature a high-performance seal, 316 stainless steel or high strength composite housings, in many housing and locking styles and are certified IP69K. These are useful for wash down applications where corrosion resistance is critical.
The Sealmaster® unitized spherical roller bearing is now available with the Klamploc™ tapered adapter lock. The Klamploc tapered adapter lock design reduces installation complexities versus standard designs and improves clamping force.
SealMaster PN Gold bearings meet IP69K specifications and can stand up to harsh washdown procedures common in the food and beverage processing industries.
Customers choose mounted bearings because they are easy to install, able to fit most equipment and have lower costs. Regal Rexnord’s Browning and Sealmaster brands have mounted bearings with suitable seal options for any application.
Regal has several specialized Sealmaster® bearings designed for cooling tower applications. These bearings have a shield which is pressed onto the inner ring of the bearing to act as an umbrella.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED