Trends
The commercial HVAC industry is driven by the replacement rates of existing equipment, commercial real estate construction, and regulations to improve energy efficiency of the system.
High Performance
Our variable speed motors, controls, and power transmission components maximize equipment performance and enhance operating profits by reducing energy cost and improving indoor air quality.
Industry Leadership
We are an industry leader in PMAC motors, controls, and power transmission products for the commercial HVAC industry. We have over 75 years of expertise delivering innovations to the HVAC industry in ECM, axial, and radial flux motor technology, VFDs, bearings, sheaves, and belts.
What are outdated HVAC belt drives costing you? HVAC systems play a critical role in keeping us comfortable in a commercial or large residential buildings.
Combat COVID-19 and Reduce Annual Building Operating Costs
AHR 2015 - DEC Star
Learn about four major benefits of the innovated DEC Star® blower system at AHR 2015.
Browning Belt Drive Thermal Image Video
Belt Drives: Thermal Image Test for Notched Belt Advantage. Notched v-belts are up to 98% efficient, while wrapped belts are up to 95% efficient.
Century® 4-in-1® Motors
The Century® 4-in-1® product line replaces PSC outdoor fan motors, including ratings and applications. Each motor is designed to replace four different horsepower motors with just one simple line connection.
Century MasterFit Pro motor
MasterFit Pro® 48-frame condenser fan and indoor blower motors replace multiple styles and ratings of OEM motors. All-purpose, multi-rating capacitor included in every box.
DEC Star® Product Walk-through
Take a deeper dive into the DEC Star® blower's technical components that makes this motorized blower a unique system.
Dec Star Revolutionary Blower/Motor System
Your chance to take a good look at the biggest thing to happen to motors since we introduced ECM technology.
Evergreen CM Intro
The Genteq Evergreen CM motor is a drop-in replacement for constant torque ECM such as Genteq X13® and Endura® Pro motors.
Evergreen EM Intro
The Genteq Evergreen EM motor is a drop-in replacement for constant torque ECM such as Genteq X13® and Endura® Pro motors or equivalent competitor models with 24 VAC speed taps.
Evergreen IM Intro
Learn about the features and benefits of Genteq® Evergreen® IM Motors including application and product specifications. The Genteq Evergreen IM motor is a drop-in replacement for PSC indoor blower motors.
Fan Energy Rating (FER) Means for Contractors
Are you prepared for FER? ECM (electronically commutated motors) technology could make the difference to meet these new standards.
Genteq Evergreen PF motor Introduction
Learn about the features and benefits of Genteq® Evergreen® PF Motors including application and product specifications. This motor is a drop-in replacement for pedestal and wall mount fan motors.
Genteq Intro to X13
Genteq X13 constant torque ECM provides the efficiency of a variable speed ECM with the simplicity of a multi-speed PSC motor, used predominantly in air handler and package system applications.
Tour the Regal booth at AHR 2016 to discover commercial HVAC solutions.
Genteq Product Installation at Westin Hotel
Motors installed in the HVAC systems of the guest rooms of the Westin Copley Place Hotel in Boston, MA help to create a quieter, more comfortable, and more energy-efficient environment.
High Efficiency IE5 Performance with NovaMAX™ PM Motors
NovaMAX® PM motors offer efficiency levels of up to IE5 or higher. It’s available in .75-20 HP and ranges from 600-3600RPM. Applications include: HVAC, pump, industrial, and conveyance applications.
HVAC Monitoring Services from Regal Browning
Browning Belt Drive Efficiency test with HVAC Monitoring
How Can DEC Star Benefit You?
Introduction to and history of the Genteq® brand of products.
Intune with Evergreen EM and CM Motors
Designed specifically for Evergreen EM and CM models, the InTune WIFI Programmer saves time giving you real-time wireless control of the motor.
Intune - What if Teaser
What if you could adjust the indoor blower motor operation while the motor is running inside the HVAC system? You can with the Genteq® Evergreen® InTune® WIFI Programmer.
Marathon® UlteMAX® Motor-AHR 2017 Regal Booth Tour
Introducing the UlteMAX® motor with its “hidden” axial design and integrated drive offering an overall footprint reduction of at least 50% when compared with traditional AC induction motors.
Modine and Dec Star blower Classmate product
Modine and Regal work together to make the grade with a high efficiency HVAC upgrade with the DEC Star® blower system.
Regal Browning V-Belt Drive Efficiency in 4 Easy Steps
If you could save $23,000 on your annual energy spend, pay for it in about 2 weeks and install it in 10 minutes - would you do it? Check our video and let us show you how!
SyMAX
Marathon® SyMAX® Permanent Magnet (PM) motors are available in power ratings starting at ½ HP – 200 HP for use in air handling, pumping, data room, industrial and conveying applications.
UlteMAX® Motor Video R8
The UlteMAX® EC Motor is an axial flux, compact, high efficiency permanent magnet motor with an integrated variable-speed drive for air handling solutions.
What Can Regal Bring to Your HVAC Application Needs?
The DEC Star® blower system is built from years of innovative engineering.
What HVAC Application Problems Can DEC Star Solve?
Learn what HVAC application problems can be solved with the Genteq® DEC Star® blower?
Regal manufacturers high-quality motors, control, and power transmission products for a myriad of applications. We build state-of-the-art integrated Brushless Direct Current (BLDC) motors/drives to Open Drip Proof (OPD) and IP23 motors. Our drives and controls are “Performance Matched” to operate seamlessly with our motors. The reliability of our power transmission products guarantee years of trouble-free performance.
The application table is designed as a general guideline to help you select the correct motor, Variable Frequence Drive (VFD) or power transmission component for a specific piece of equipment used in the commercial HVAC industry.
With motors accounting for 26% of the United State's energy consumption, the government has released new tax credits and rebates encouraging commercial buildings to make the transition to more energy-efficient motors. Read more about how the Energy Act of 2020 and Consolidated Appropriations Act of 2021 are making it easier for commercial building managers to improve their overall energy consumption.
There are numerous reasons you might need to modify your HVAC/R systems. Read more to see how we've broken down the top three things you should consider before making any updates or changes to your system.
Segment Analysis
Value of Private Nonresidential Construction
Demand for this industry’s products is linked to new building construction, as new commercial and retail facilities require the installation of new heating and air conditioning equipment. As a result, demand for this industry’s products moves roughly in line with construction markets.
Value of Residential Construction
Residential construction is a key market for industry products because new homes are typically built with related systems. Therefore, an increase in housing construction boosts demand for industry products
A sustainable design was at the core of Shanghai Tower’s development. From the outset, the design team targeted LEED Gold and China 3 Star ratings. The goal of the designers was to create an architectural jewel that was as energy efficient as it is beautiful. The building incorporates wind turbines to high efficiency ECM BLDC motors.
HVAC - Commercial Regal Brands
Association
Regal actively supports and participates in industry leading trade associations, such as ASHRAE and AHRI, that promote the commercial HVAC industry and its member organizations.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.