ECM Motor Fan and Blower Innovation

HVAC

Sustainable Building Solutions 

A sustainable design was at the core of Shanghai Tower’s development. From the outset, the design team targeted LEED Gold and China 3 Star ratings. The goal of the designers was to create an architectural jewel that is as efficient as it is beautiful. The building incorporates wind turbines to high efficiency ECM BLDC motors. 


Commercial HVAC Innovations

  • Gripnotch® V-Belts
  • NEMA Premium® Motors
  • AC Drives        
  • MVP Sheaves
  • ECM Fan Motors
  • PMAC Radial Flux Motors
  • HubFlex® Shaft Couplings      
  • Split Taper Bushings
  • PMAC Axial Flux Motors
  • Variable Speed Motors


Leading Edge Technology that Solves Problems 

We offer an array of exceptional solutions for the commercial HVAC industry. Our innovations include: High efficiency NEMA and IEC motors, ECM technology for fans, and synchronous belt drives that reduce slippage, belt stretch, and metal to metal contact. PMAC integrated motors provide IE4 efficiencies for a myriad of commercial HVAC applications.


Our Genteq® ECM® X13 motors and blowers were selected for the Shanghai Tower’s VAV system by TROX, an HVAC OEM. After passing TROX’s strict testing benchmarks, and meeting the sustainability standards used by the project consultants, the green light was given.


Over 1,400 Genteq® ECM X13 motors contribute to the increased cooling efficiency of the iconic building’s HVAC system. These variable speed, high efficiency motors with efficiencies, that approach 80%, continue to be the building’s workhorse, providing ongoing savings. 

 

 

Value Proposition

We have a developed reputation for conservative motor designs, highly engineered motion control, and power transmission products used in a vast array of commercial and industrial applications around the globe.


Market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, increase productivity, and uptime are at the heart of what drives our world.


The Blue Chip Series® XRI® family of motors have led the motor industry for over 30 years in “Mission Critical” applications where NEMA Premium® IE3 efficiencies and severe duty construction are required.


Black MAX® and Blue MAX® inverter duty motors with the patented MAXGUARD® insulation system have stood the test of time as the choice of the design engineer when specifying variable speed motors for the most demanding applications. With unlimited lead length and protection against the potential destructive forces associated with the high switching frequencies of today’s PWM drives, you can be assured of reliable and dependable performance year after year.


Today, we build on our 100-year-old legacy of innovative and efficient designs by the joining of magnetics, motors, and controls into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.


SyMAX® and NovaMAX™ PMAC radial flux motors allow you to imagine and implement possibilities that no conventional induction motor or competing variable speed technology can provide in a host of commercial and industrial applications.

 

High efficiency mechanical solutions are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.


System Plast is a world leader in conveyor systems and components that reduce energy consumption, improve sustainability, and increase throughput in material handling, bottling, and conveyors.


Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.


As one of the undisputed global leaders in BLDC, PMAC radial and axial flux technologies, bearings, controls, couplings, drive components, gearing and conveyor systems, we deliver exceptional solutions to industries such as Aerospace, Aggregate, Agriculture, Air Moving, Automotive, Beverage, Cement, Commercial HVAC, Compressor, Crane and Winch, Marine, Material Handling, Mining, Oil and Gas, and Pumping.

 

*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.

Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.