The existing application incorporated a 50 HP Division 1 Class II Group F explosion proof motor with a service factor of 1.0. Initially, upon commission of the mine, all went as planned; however, as production picked up, increased downtime was experienced causing production losses. The motor had been replaced three times with the same brand based on nameplate data.
Mining & Mineral Innovations
Crusher Duty Motors
IEC & NEMA High Efficiency Motors
Medium Voltage Drives
HERA® Gear Drives
ATEX & Hazardous Duty® Motors
HubFlex® Shaft Couplings
HERA® Gearmotors
Variable Speed XP Motors
Exceptional Solutions that Solve Problems
We offer an array of exceptional solutions for the mining and minerals industry. Our innovations include high efficiency ATEX and Hazardous Duty® motors, helical bevel high efficiency gear drives, Solid state starters, and medium voltage VFDs that are “Performance Matched” to our motors. PMAC integrated motors provide IE4 efficiencies for a myriad of mining applications.
A Blue Chip Series® XRI®-XP Division 1, Class I & II, Groups C, D, F & G motor with a 1.15 Service Factor was offered. The mile-high altitude, higher temperatures on high production days, and temporary overloads due to voltage or load variation had caused the exiting motor to exceed its nameplate rating and fail. The Marathon® motor operates well within its design parameters. An added advantage is the NEMA Premium® efficiencies that reduce operating cost.
Value Proposition
We have a developed reputation for conservative motor designs, highly engineered motion control, and power transmission products used in a vast array of commercial and industrial applications around the globe.
Market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, increase productivity, and uptime are at the heart of what drives our world.
The Blue Chip Series® XRI® family of motors have led the motor industry for over 30 years in “Mission Critical” applications where NEMA Premium® IE3 efficiencies and severe duty construction are required.
BlackMAX® and BlueMAX® inverter duty motors with the patented MAXGUARD® insulation system have stood the test of time as the choice of the design engineer when specifying variable speed motors for the most demanding applications. With unlimited lead length and protection against the potential destructive forces associated with the high switching frequencies of today’s PWM drives, you can be assured of reliable and dependable performance year after year.
Today, we build on our 100-year-old legacy of innovative and efficient designs by the joining of magnetics, motors, and controls into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.
SyMAX® and NovaMAX™ PMAC radial flux motors allow you to imagine and implement possibilities that no conventional induction motor or competing variable speed technology can provide in a host of commercial and industrial applications.
High efficiency mechanical solutions are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.
System Plast is a world leader in conveyor systems and components that reduce energy consumption, improve sustainability, and increase throughput in material handling, bottling, and conveyors.
Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.
As one of the undisputed global leaders in BLDC, PMAC radial and axial flux technologies, bearings, controls, couplings, drive components, gearing and conveyor systems, we deliver exceptional solutions to industries such as Aerospace, Aggregate, Agriculture, Air Moving, Automotive, Beverage, Cement, Commercial HVAC, Compressor, Crane and Winch, Marine, Material Handling, Mining, Oil and Gas, and Pumping.
*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.
Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED