Outdoor Condenser Line Start

Residential HVAC Innovation

The old workhorse just got turbocharged!

The traditional hermetic compressor has been the workhorse for the refrigeration and air conditioning industry for over 50 years. The hermetic compressor incorporates a three-phase fixed speed induction motor that is cost effective and reliable with so-so efficiency. With a continued emphasis on both higher efficiency, mandated by industry regulations, as well as increased power density to allow for a smaller footprint, the industry has looked at motor technology as a means to deliver both requirements.

 

Residential HVAC Innovations

  • ECM Motors
  • Unit Bearing Motors
  • High Performance Belts & Sheaves
  • Hermetic Motors
  • Draft Inducers
  • PSC Motors
  • PMAC Axial Flux Motors
  • PMAC Radial Flux Motors
  • Capacitors
  • High Efficiency Blowers

 

Innovative technology that saves money and space!

The Genteq® hermetic line-start permanent magnet motor meets the requirements of both small size and high performance in a highly reliable package.


The line-start permanent magnet synchronous motors have the characteristics of high efficiency and synchronous speed without needing a variable frequency drive (VFD), saving money and adding simplicity.


The line-start PM motor can directly replace the current applications of induction motors used in refrigerant compressor applications to achieve efficient operation. The applicable power range is from 0.37kW to 7.5kW.


Value Proposition

Regal's brands have been the industry leader in residential HVAC systems for over 100 years. We have developed a well-deserved reputation for being the first in the industry from the first ECM motor to the first BLDC blower for water heater applications. We continue to listen, innovative, and develop solutions that help change the homes we live in. 


The Fasco® brand offers one of the world's most complete line of custom HVAC motors and blowers in the industry. The FASCO® brand was the first to integrate a blower, fan, and motor integrated into a single unit to save installation time while increasing reliability. Our BLDC motor/blower technology powers hundreds of unique solutions that save money. 


Genteq® brand of motors introduced the first commercially viable electrically commutated motor used in residential HVAC systems in 1987 offering higher efficiency, quieter operations, and enhanced control.  We have never stopped innovating, improving, or listening to the customer to continue to enhance, simplify, and improve on our ECM technology. Today, we are a global leader in this segment. 


The Genteq® brand of hermetic motors is an integral part of condensing units used in residential applications.  Our innovations and technologies provide for variable speed, size reductions, and high quality solutions that deliver outstanding performance, increasing payback and reducing warranty expense. 


Century® HVAC motors are a broad mix of motors for retrofit as well as for new applications where induction and variable speed motors are required. These reliable workhorses continue to provide high performance in a variety of applications. 


Our mechanical brands continue to innovate, providing V-belts and pulley solutions along with high performance bearings that reduce energy consumption and provide long dependable life. The OEM's or contractor's choice is Browning® and SealMaster® belting and bearing solutions when high performance is required.    


Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.

 

Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.