Solutions for the Long Run

Water and Wastewater Innovation
The original water project had called for seven 800HP, 4000V 14-pole motors that were to be started across the line. The motors had been successfully commissioned and had run flawlessly for over three years in the harshest conditions, had a 24/7 schedule, and had incurred a minimum of maintenance and downtime. The customer now wants to retrofit with VFDs to increase throughput.
 

Water & Wastewater Innovations

  • Sludge Drives
  • NEMA Premium® JM/JP Motors
  • Medium Voltage Drives
  • Mounted Bearings
  • Roller Chain
  • HubFlex® Shaft Couplings
  • Helical Gear Reducers
  • Variable Speed Motors

 

Built-in Capabilities, Reduced Downtime

Our innovations include high efficiency JM/JP pumping motors, helical gearing, and mounted bearings, solid state starters and medium voltage VFDs which are “Performance Matched” to our motors and PMAC integrated motors and provide IE4 efficiencies for a myriad of pumping applications.


The solution is simple. Every Marathon ® motor is manufactured with additional built-in performance capabilities. These motors incorporated Marathon® brand's patented insulation system, MAX GUARD® insulation system, that is designed to operate with any Variable Frequency Drive (VFD). Additionally, the motor incorporates Smart Rings® that can easily be changed out and field retrofitted with our BCP Bearing Circuit Protector System to mitigate the destructive bearing currents associated with capacitive discharge caused by VFDs.

 

A minimum of downtime and expenses was incurred due to Marathon’s built-in features.   

 

Value Proposition

Customers value innovative solutions and high efficiencies! 


Our brands have developed a reputation for products that meet the tough demands of the water and wastewater industry from highly engineered controls and power transmission products to low and medium voltage motors that operate in the harshest environments and ambients.  

 

We provide market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, and increase productivity and uptime. 

 

High-efficiency mechanical solutions are at the cutting edge of what we do best.  We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.

  • The SealMaster® brand USRB spherical mounted roller bearings provide uptime enhancements, unmatched performance, and dimensional interchangeability, thus, reducing operating cost.
  • The Browning® sludge drives are compact with a simplified housing construction that allows for various shaft configurations and easy motor removal.

Our motors have stood the test of time in the most demanding applications.

  • The Marathon® brand’s Blue Chip XRI® family of motors has led the motor industry for over 30 years in “Mission Critical” applications where NEMA Premium® IE3 efficiencies and severe duty construction are required.
  • The Marathon® brand’s BlackMAX® and BlueMAX® inverter duty motors, with the patented MAX GUARD® insulation system, have stood the test of time as the choice of the design engineer when specifying variable speed motors for the most demanding applications. With unlimited lead length and protection against the potential destructive forces associated with the high switching frequencies of today’s PWM drives, you are assured of reliable and dependable performance year after year. 

 

Today, our Marathon® brand builds on its 100-year-old legacy of innovative and efficient designs by the joining of magnetics, motors, and controls into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.

  • The SyMAX® and NovaMAX™ PMAC radial flux motors allow you to imagine and implement possibilities that no conventional induction motor or competing variable speed technology could provide in a host of pumping applications.

 

Our expertise goes beyond just product engineering to include a deep understanding of your applications, so together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.

*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.

Associated Products


Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.