Spa

Spa Innovation

At the Heart of a Spa

Hot tubs have been around since the ‘70s. Early versions provided warm clean water with bubbles for hydrotherapy and massages. Today, trends involve greater control and options allowing for individual spa experiences that border on the size of amazing. For over 40 years, we have been an industry leader in spa motors, enhancing technology to meet demands for more and greater refinements.

 

Leisure Pool & Spa Innovations

  • VGreen® 165 Variable Speed Motors
  • VGreen® 270 Variable Speed Motors
  • 1081 Designed Motors
  • Two-Compartment Motors
  • Direct drop-in Replacement Motors
  • VLink® Motor Interface
  • Patented VCD
  • Jet Pump
  • IEC IE3 Pump Motors

 

Indulge yourself in our exclusive technology

The Gen 3 integrated motor and drive provides variable speed control for enhanced water circulation with the jets on or off, reducing the number of motors, thus saving space and reducing cost while enhancing the spa experience. Plug and play features such as a RS-485 port along with digital inputs allows the spa owner and installer to connect peripherals such as mood lighting, create waterfalls or fountains for the ultimate in relaxation.


The exclusive VLink® connections allow for control of the spa motor via any smart device. The VLink® interface gives the spa operator the ultimate ability to set, adjust and monitor a spa pump motor from virtually anywhere in the world. Additionally, the programming flexibility allows the user to monitor, manage, and calculate energy consumption and savings.


Value Proposition

Innovation, Energy Savings and Reliability

From the innovative leader in leisure water pump motors, our Century® brand offers a full line of high quality pool and spa replacement pump motors like the variable speed VGreen® 165 motor, along with the Vlink® wireless user interface. 



VGreen 165 Variable Speed Motor
  • The VGreen® 165 variable speed motor is a durable totally enclosed fan cooled (TEFC) replacement motor designed to deliver premium energy savings from 40 to 80 percent versus a standard single speed motor.
  • The VGreen® 165 motor can replace any single speed motor without replacing the pump, turning any pool into a high-efficiency system that is better for the environment and lowers the cost of pool ownership.
VGreen 270 Variable Speed Motor
  • The VGreen® 270 variable speed motor is a durable totally enclosed fan cooled (TEFC) replacement motor designed to deliver premium energy savings from 40 to 80 percent versus a standard single speed motor.
  • The VGreen® 270 motor can replace any single speed motor without replacing the pump, turning any pool into a high-efficiency system that is better for the environment and lowers the cost of pool ownership.
The new VLink® wireless user interface brings control to the palm of your hand to monitor usage, program schedules, and calculate real-time savings from anywhere in the world.
 

Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.