Sustainability and Lower TCO

Conveyor Belt

Sustainability and Lower TCO 

The Beverage Industry has requirements for high efficiency, increased sustainability, greater uptime, improved performance, and more advanced technologies. Total Cost of Ownership savings on energy allows for a quicker payback on initial investment.

Sustainability is increased by reducing the need for soap/water lubrication system. Downtime is reduced and improves overall system performance.

 

Beverage Innovations

  • Nolu®-S Conveyor Components
  • New Generation® Modular Belts
  • HERA® Gear Drives
  • HubFlex® Shaft Couplings
  • Variable Speed Motors
  • AC & DC NEMA 4X Drives
  • CRES Cam Followers
  • HERA® Gearmotors

Turnkey Solutions from the Industry Leader 

A Blue Chip Series® XRI® offers an array of exceptional solutions for the beverage industry. Our innovations include: Dynamic transfer belts with Nolu®-S wear material for extended life, GS1 gripper chain for increased efficiency and tracking, and live roller bearings for performance efficiencies and product throughput.

Incorporating high efficiency helical bevel gearmotors reduces energy loss by up to 40%, while reducing weight and size. Variable speed AC drives offers soft starting causing less product breakage and increased system efficiencies and product throughput performance. The modular plastic belting reduces a maintenance nightmare of soap and water lubrication system increasing sustainability.


By bundling the solutions, overall cost is reduced and one point system responsibility is achieved.

 

Value Proposition

We have a developed reputation for conservative motor designs, highly engineered motion control, and power transmission products used in a vast array of commercial and industrial applications around the globe.


Market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, increase productivity, and uptime are at the heart of what drives our world.


The Blue Chip Series® XRI® family of motors have led the motor industry for over 30 years in “Mission Critical” applications where NEMA Premium® IE3 efficiencies and severe duty construction are required.


Black MAX® and Blue MAX® inverter duty motors with the patented MAXGUARD® insulation system have stood the test of time as the choice of the design engineer when specifying variable speed motors for the most demanding applications. With unlimited lead length and protection against the potential destructive forces associated with the high switching frequencies of today’s PWM drives, you can be assured of reliable and dependable performance year after year.


Today, we build on our 100-year-old legacy of innovative and efficient designs by the joining of magnetics, motors, and controls into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.


SyMAX® and NovaMAX™ PMAC radial flux motors allow you to imagine and implement possibilities that no conventional induction motor or competing variable speed technology can provide in a host of commercial and industrial applications.

  

High efficiency mechanical solutions are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.


System Plast is a world leader in conveyor systems and components that reduce energy consumption, improve sustainability, and increase throughput in material handling, bottling, and conveyors.


Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.


As one of the undisputed global leaders in BLDC, PMAC radial and axial flux technologies, bearings, controls, couplings, drive components, gearing and conveyor systems, we deliver exceptional solutions to industries such as Aerospace, Aggregate, Agriculture, Air Moving, Automotive, Beverage, Cement, Commercial HVAC, Compressor, Crane and Winch, Marine, Material Handling, Mining, Oil and Gas, and Pumping.

 

*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.

Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.