The Global Leader in Energy

Center Pivot Irrigation

The Global Leader in Energy 

Agricultural energy consumption can represent up to 7% of a farm’s production costs. This includes energy needed to grow and harvest crops and raise livestock. Our solutions are at the heart of what drives the agricultural industry. Our motors and controls drive pumps and fans. Our high efficient gear drives stir and move grain. Our aeration motors provide the oxygen to raise fish.

 

Agriculture Innovations

  • Direct Drive ST Motors
  • Solid-State Switches
  • HERA® Geardrives
  • HubFlex® Shaft Couplings
  • NEMA Premium® Motors
  • ECM Fan Motors
  • High Efficient Center Pivot Drives
  • HERA® Gear Drives
  • Variable Speed Motors

Smart Solutions that Drive Sustainability

Sustainability drives our smart solutions for the farm. Our innovations include: super torque direct drive motors, ECM technology for fans, 90% plus efficient gear drives, and PMAC integrated motors that provide ultra-high efficiencies for a myriad of farm applications.

 

We produce a wide variety of highly efficient center drive gearmotors that operate on all world voltages and frequencies. They can meet the different demands for most crop types and climate conditions for either linear or circular pivot systems worldwide. They are constructed with aluminum and/or stainless steel frames, along with specific protective features. These features deliver maximum reliability over many years in the demanding environments encountered in mechanized irrigation.

 

Value Proposition

We have a developed reputation for conservative motor designs, highly engineered motion control, and power transmission products used in a vast array of commercial and industrial applications around the globe.

 

Market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, increase productivity, and uptime are at the heart of what drives our world.

 

The Blue Chip Series® XRI® family of motors have led the motor industry for over 30 years in “Mission Critical” applications where NEMA Premium® IE3 efficiencies and severe duty construction are required.

 

Black MAX® and Blue MAX® inverter duty motors with the patented MAXGUARD® insulation system have stood the test of time as the choice of the design engineer when specifying variable speed motors for the most demanding applications. With unlimited lead length and protection against the potential destructive forces associated with the high switching frequencies of today’s PWM drives, you can be assured of reliable and dependable performance year after year.

 

Today, we build on our 100-year-old legacy of innovative and efficient designs by the joining of magnetics, motors, and controls into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.

 

SyMAX® and NovaMAX™ PMAC radial flux motors allow you to imagine and implement possibilities that no conventional induction motor or competing variable speed technology can provide in a host of commercial and industrial applications.

 

High efficiency mechanical solutions are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.

 

System Plast is a world leader in conveyor systems and components that reduce energy consumption, improve sustainability, and increase throughput in material handling, bottling, and conveyors.

 

Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.

 

As one of the undisputed global leaders in BLDC, PMAC radial and axial flux technologies, bearings, controls, couplings, drive components, gearing and conveyor systems, we deliver exceptional solutions to industries such as Aerospace, Aggregate, Agriculture, Air Moving, Automotive, Beverage, Cement, Commercial HVAC, Compressor, Crane and Winch, Marine, Material Handling, Mining, Oil and Gas, and Pumping.

 

*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.

 

Associated Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.