Regal Beloit is now Regal Rexnord. Click here to learn more.

Regal Rexnord Blowers and Air-Moving Assemblies



Regal is a global innovator in high efficiency integrated blowers that are used in a wide range of applications in HVAC, white goods, water heating, small pumps, and compressors. Regal® products include PMAC refrigeration motors, integrated blower/motors, fan/motor assemblies, and pre-mix blowers. The induced draft blower is an integral part of the overall furnace system, providing combustion air for the force air furnace burner system and pulling the flame from the burners into the heat exchanger.

Under the FASCO® brand, Regal was the first to offer a blower, fan, and motor integrated into a single unit to save installation time while increasing reliability. Our BLDC motor/blower technology powers hundreds of unique solutions that save money.

Find A Distributor

Talk to one of our expert sales professionals about how our products can efficiently power your business.




Blower Accessories

Blower accessories include single and double inlet blower wheels, draft booster cooling fan kits to stand-off brackets.




Centrifugal blowers are used for moving air or gases, in ventilation systems for buildings, and are suited for industrial and air pollution control systems. These blowers are available in many different cubic feet per minute (CFM).




Draft inducer blowers are original equipment manufacturer (OEM) replacements used in furnaces and water heaters. They are a shaded pole or permanent split capacitor (PSC) motor-driven small blower wheel assembly and come in 3 3/8 diameter with fan and blower capability.

The Fasco® brand still leads the industry in direct replacement draft inducers.  View our expanded line that includes 14 new drop-in OEM draft inducer blower replacements. Click here to see detailed specifications for new ratings.




Fan Packs

Electronically Commutated Motor (ECM) or shaded pole fan packs are ideal for retrofit or replacement of original equipment manufacturer (OEM) fan packs and commercial refrigeration evaporator units. The new innovative design of the KRYO Fortress fan pack is water-tight, dust-tight and submersible, giving it a remarkable IP66 and IP67 rating. Features include 2-pin molded plug and long-life ball bearing design.




Transflow / Crossflow blowers are suitable for refrigeration, food service, electric heat applications, fireplaces, gas and wood burning stoves. 


Resources

Draft inducer blowers are original equipment manufacturer (OEM) replacements in furnaces and water heaters. Because draft inducer blowers are considered critical components, they should never be a randomly selected replacement part. Find the correct HVAC replacement part with our Draft Inducer Blower Cross Reference Guide.


Videos

Shaded Pole Motor vs. the Genteq® KRYO Fortress Motor
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.