Regal Beloit is now Regal Rexnord. Click here to learn more.

Parallel Shaft Gearing

The core of Regal Rexnord's parallel-shaft gearing product line is our shaft mount and concentric product offering. These products are highlighted by innovative and problem-solving designs, based on our application and industry experience. We also offer a wide array of other parallel-shaft products for application-specific and general-purpose needs.


Find a Distributor

Learn more about how this solution can power your business.


Parallel Shaft Reducers

Parallel shaft gearing utilizes helical or spur gearing with shafts that are parallel and offset.  Input connection can be facilitated using couplings, belt drives, or c-face quill.  Various output configurations are available.  These gearboxes are used individually, and also in combination with other gearboxes to easily fine-tune the ratio to the application requirement.




Shaft Mount Reducers

Shaft mount reducers are enclosed helical gear reducers with a hollow output. They are mounted directly on the input shaft of the driven machine. They're supported by the shaft and torque arm arrangement or motor mount frame.




In-Line Reducers

In-Line Reducers

In-line speed reducers use helical gears on shafts that are arranged so that the input and output shafts are concentric, or with a slight vertical offset. Various input and output configurations enable the adaptation to the application.

Poweratio 5000 In-line speed reducers feature high quality, precision components and are dimensionally & mechanically interchangeable with many major brands. Available in a wide variety of mounting arrangements and input options.

 

Poweratio 5000 Configurator   

 

The integral gearmotor design in the CbN in-line product features an innovative self-locking taper shaft connection that eliminates fretting and allows on-site replacement without removing oil, pinion gear or disconnecting the load.

 

CbN 3000 Configurator

 





Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.