Packaging Machinery Solution

Challenge

The OEM was looking for an innovative system to sort packages to and from different lines. The existing system was a mechanical/pneumatic system that needed mechanical adjustments, required an air source, and created a possible safety hazard while running. The conveyed products are boxes with 120mm width X 100mm length and weight of 750 grams. Throughput was 100 packs per minute.

Solution

Regal suggested incorporating the System Plast® 1/2“ diameter ball LFB2253RT roller top belting into a new machine concept. The 1/2“ diameter balls with 1” spacing provided great product support and complete flexibility in product movement. The key customer benefits were a conveyor shortened by 500mm and the ability to provide the same sortation functions and an overall cost reduction of approximately 15% over the previous design. Safety was also improved as mechanical rollers and pusher blocks were eliminated, removing pinch points.

Packaging Machinery Solution

Innovations in Solution

Brands in Solution
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.