HPT® Belt & HPT CHAIN® Belts

HPT Belts & Chains

HPT® Belt Features:

  • 98% efficient through a wide range of applications and speeds
  • Ideal for mid-range torque applications
  • Well suited for applications over 500 RPM
  • Nylon tooth facing is graphite loaded, self-lubricating and wear resistant
  • Non-aramid fiber tensile member that promotes strength and stability
  • Neoprene rubber compound allows for reduced noise levels compared to polyurethane offerings
  • Positive drive, no slip
  • Lower belt tensions
  • Fully interchangeable with competitive types
 

HPT CHAIN® Belt Features:


  • Polyurethane material with carbon fiber tensile cords
  • 98% efficient through a wide range of applications and speeds
  • Ideal for high-torque applications
  • Suited for applications under 500 RPM
  • Exceptional flexing
  • Resistant to chemicals, oils and cuts/abrasion

 

 


 

 

 

HPT Belts & Chains
HPT Belts & Chains
HPT Belts & Chains

HPT® Belts

Non-aramid fiber tensile member that promotes strength and stability. Neoprene rubber compound allows for reduced noise

 

HPT CHAIN® Belts

Drop-in replacement with competitive polyurethane synchronous drive offerings. Resistant to chemicals, oils and cuts/abrasions.

 

Additional Data

HPT Belts

Pitch Width  Length 
 8 mm  20, 30, 50, 85 mm  480 - 4400 mm
 14 mm  40, 55, 85, 115, 170 mm  966 - 6860 mm

 

HPT Chain

Pitch Width  Length 
 8 mm  12, 21, 36, 62 mm  640 - 4480 mm
 14 mm  20, 37, 68, 90, 125 mm  994 - 4410 mm
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.