Regal Beloit is now Regal Rexnord. Click here to learn more.

Barrier Seal System For Bag House Dust Collector

Dust from superheated (2500 degrees) limestone rock is drawn through a kiln into a “bag house.” The reducer drive screw conveyors feed into a central repository. The fine dust that is generated penetrates the seal system in the competitor’s units causing an excessive number of failures to occur.

Browning® Product Solution

The solution included utilization of the patented barrier seal system from Regal. This combines a v-ring face seal, grease filled labyrinth and rotating outer flinger to help provide protection against contamination and oil seal damage.

Application

Bag house dust collector.

 

Solution

Maintenance cost savings.

Key Customer Need(S) and Benefits From Browning® Products

Reversible bushing system offered more flexibility versus competitive units. The application requires high quality seals to help protect the reducer from the ultra fine dust and contaminants. The Browning motor mount proved to be more durable in this application. Full line availability of power transmission components was a key factor in the customer’s choice of Browning products.

 

 

Features And Benefits 

  • Patented TorqTaper Plus® mounting system allows ease of installation and removal 

  • Patented barrier seal system provides protection in the most extreme applications 

  • Tapered roller bearings on all shafts for maximum thrust capacity 

  • Commercially available bearings and seals make maintenance trouble-free 

  • Carburized and ground gearing provides higher rating capacity less space 

  • Size 107 - 800 • 3/4” through 8” shaft sizes 

  • Ratios 5:1 , 9:1 , 15:1 , 25:1 , and 35:1 

  • Up to 675,000 in/lbs torque 

  • Field installable back stop 

  • Available in c- face and hydraulic inputs 

  • Easily converted to a screw conveyor drive

 

 

 

 

 

Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.