Regal Beloit is now Regal Rexnord. Click here to learn more.

Browning® TorqTaper Plus Shaft Mount Reducer Solution

In the past, customer was using a competitor’s shaft mount in this application. Two years ago, the customer had to replace this unit after excessive oil was leaking from the input and output shafts. The customer also noticed metal filings in the oil, indicating that the internal gears were also wearing. At that time, a local repair facility provided a rebuilt shaft mount for approximately half the cost of a new unit. After only 8 months, the customer noticed similar problems with the rebuilt shaft mount that was installed.

Browning® Product Solution

Processing system where aggregate is loaded onto a flat conveyor belt and transferred to an inclined conveyor before re-processed through screening and crushing applications. Significant amount of airborne contaminants present in application. Likely some shock load when material is dropped onto flat conveyor belt.

Application

Processing system where aggregate is loaded onto a flat conveyor belt and transferred to an inclined conveyor before re-processed through screening and crushing applications. Significant amount of airborne contaminants present in application. Likely some shock load when material is dropped onto flat conveyor belt.

Solution Type

Maintenance Cost Savings Downtime Reduction

Key Customer needs and benefits

Although the up-front cost was significantly higher versus the rebuilt shaft mount, the customer justified the cost through the length of operational life and production uptime that will lead to long term cost savings for this application.

Browning® TorqTaper® Plus Shaft Mount Reducer

Features and Benefits

  • TorqTaper Plus mounting system allows ease of installation and removal

  • Barrier seal system helps provides protection in the most extreme applications

  • Tapered roller bearings on all shafts for maximum thrust capacity

  • Commercially available bearings and seals simplify maintenance

  • Carburized and ground gearing provides higher rating capacity less space

  • Size 107 - 800

  • 3⁄4” through 8” shaft sizes

  • Ratios 5:1 , 9:1 , 15:1 , 25:1 , and 35:1

  • Up to 675,000 in/lbs torque

  • Field installable backstop

  • Available in c-face and hydraulic inputs

  • Easily converted to a screw conveyor drive

   

Talk to one of our expert sales professionals to learn more about how this product can improve your business.

 

Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB