Applications include material handling conveyors for the aggregate industry. Uptime for customers is a major issue. Keeping contaminants out of and lubricant in speed reducers and bearings is a major issue. Ease of assembly and disassembly is also important.
Browning® Solution
The standard barrier seal system offered on the Browning TorqTaper Plus shaft mount reducer delivers 3 layers of protection: a v-ring face seal, grease filled labyrinth and rotating outer flinger. Reverse mount bushing allows easier assembly than competitive two-bushing systems.
Application
Drives range from 10 HP to 60 HP for conveying systems
Solution Type
Maintenance cost savings
Key Customer needs and benefits
Installation mechanic commented that the Browning 307SMTP25 and Browning 207SMTP25 were much easier to install than the competition’s two bushing system. Easier assembly with a single bushing design and the ability to mount the bushing on the front side of the reducer. Barrier seal system helps to keep lubricant in and contaminants out resulting in improved operation.
TorqTaper Plus® Shaft Mount Reducer
Features and Benefits
Patented TorqTaper Plus mounting system allows ease of installation and removal
Patented barrier seal system provides protection in the most extreme applications
Tapered roller bearings on all shafts for maximum thrust capacity
Commercially available bearings and seals make maintenance trouble-free
Carburized and ground gearing provides higher rating capacity less space
Size 107 - 800 • 3/4” through 8” shaft sizes • Ratios 5:1 , 9:1 , 15:1 , 25:1 , and 35:1 • Up to 675,000 in/lbs torque
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.