Q-D® Bushings

Q-D Bushing

Features:

  • Standard sizes - 1/2" - 7" bore range
  • Metric sizes – 24mm – 100mm bore range
  • For use with the Browning® sheaves, sprockets and pulleys; fully interchangeable with competitive the Q-D® bushings

 

 


 

 

 

Q-D Bushing
Q-D Bushing
Q-D Bushing


Browning®  Q-D® Bushings Standard Sizes - 1/2” - 7” bore range. Metric Sizes - 24mm - 100mm bore range. For use with Browning® sheaves, sprockets, and pulleys; dimensionally interchangeable with the competitive Q-D® bushings. Barrel taper is 3” per foot.

 

 

Additional Data

Browning Bushings Specifications

Table No.1 - Bushing Specifications

Bushing

Bore Range

Dimensions




Cap Screws

Torque
Capacity
in.-Lbs. 



 Wrench
Torque Ft.-
Lbs.
Average
Weight
Lbs.
D L A B C E F No.  Size Bolt
Circle
JA 1/2 - 1 1/4 2 7/8 11/32 1 3/8 3/16 9/16 5/16 3 10 - 24 x 1 1 21/32 1000 6 0.8
SH 1/2 - 1 5/8 2 11/16 1 1/4 9/16 1 7/8 1/4 13/16 7/16 3 1/4-20 X 1 3/8 2 1/4 3500 9 1
 SDS 1/2 - 2 3 1/8 1 5/16 9/16 2 3/16 1/4 7/8 7/16 3 1/4-20 x 1 3/8 2 11/16 5000 9 1.2
SD 1/2 - 2 3 1/8 1 13/16 1 1/8 2 3/16 1/4 1 3/8 7/16 3 1/4-20 x 1 7/8 2 11/16 5000 9 1.5
SK 1/2 - 2 5/8 3 7/8 3/4 13/16 2 13/16 3/8 1 3/16 9/16 3 5/16-18 x 2 3 5/16 7000 15 2
 SF 1/2 - 2 15/16 4 5/8 2 1 1/8 3 1/8 3/8 1 7/16 9/16 3 3/8-16 x 2 3 7/8 11000 30 3.5
E 7/8 - 3 1/2 6 2 51/80 1 9/16 3 13/16 3 13/16 3/8 1 7/8 3/4 3 1/2-13 x 2 3/4 5 20000 60 9
F 1 - 4 6 5/8 2 11/16 2 5/16 4 7/16 7/16 2 3/4 15/16 3 9/16-12 x 3 5/8 5 5/8 30000 75 14
J 1 1/2 - 4 1/2 7 1/4 4 1/2 3 1/16 5 3/16 7/16 3 1/2 3 5/8-1 x 4 1/2 6 1/4 45000 135 22
M 2 - 5 1/2 9 6 3/4 5 1/16 6 1/2 7/16 5 1/2 1 1/4 4 3/4-10 x 6 3/4 7 7/8 85000 225 51
N 2 7/16 - 5 7/8 10 8 11/80 6 3/16 7 7/16 6 5/8 1 1/2 4 7/8-9 x 8 8 1/2 150000 300 66
P 2 15/16 - 7 11 3/4 9 31/80 7 3/16 8 1/4 7/16 7 5/8 1 3/4 4 1-8 x 9 1/2 10 250000 450 122

Note: All bushings shown except JA have setscrew over keyway.

Table No.2 - Flange Set Screw


Thread Tightening
Torque (in-lb)
SH, SDS, SD, SK,
SF,
E,F,J,M,
N
1/4 - 20
5/16 - 18
3/8 - 16
7/8 - 9
87
165
290
5000
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.