Torq Gard® Clutch

Torq Gard

Specifications:

  • Bore Range - 0.75" - 2.44"
  • Torque Range - 1 - 675 Lb-ft.
  • Precision-Tripping Torque - ±5%
  • Max RPM - 900

Features:

  • Help protect the entire drive train of your machinery from damage due to excessive torque generated by overloads and jamming.
  • Instant reaction and automatic reset by "jogging" the machine provides unsurpassed protection and minimizes down-time.
  • Disengages at the pre-set torque limit.
  • Precise overload protection with an elegant yet rugged cam-in-detent system.
  • Detector plates, coupling options and other accessories enhance design flexibility.
  • Sealed for Life Gasket and O-ring sealed body, packed with high-performance, moisture resistant, lithium based grease for outdoor and wash-down application.
  • International-Orange Finish is a durable bright orange enamel finish for high visibility and easy identification of rotating components.

 

 

 

 

 

 

Torq Gard
Torq Gard
Torq Gard

Browning®  Torq Gard® overload clutches are one of the most popular torque overload devices that Regal® offers. A spring loaded cam follower seated in a single hub cam detent cause the hub and clutch to rotate together. Therefore, the clutch always resets in the same position if tripped, staying in phase. They can be turned in both directions by design. After tripping, the unit automatically resets when it returns to the set position. This is usually performed by jogging the machine after the jam or overload is cleared. Shaft bushings are used to accommodate a standard maximum bore unit to the application shaft requirement. Torque capacity up to 8000 in-lbs, and speed ranges from 350-1800 rpm.


Additional Data

Size no.
 Torque(in. lbs.) Min.
 Torque(in. lbs.) Max  HP Max.
 rpm Max
Weight(lbs)
Inertia Wk2
Bore Dia. Max. (inches)
 3  13  32  1.5  1800  1.5  1.4  1/2
 6  23  56  2.5  1800  1.5  1.4  1/2
 20  56  203  4.0  1800  2.5  5.7  3/4
 60  200  600  8.5  900  5.5  10  1 1/4
 200  600  2000  21.5  680  12  46  1 15/16
 400  2000  4000  22.2  350  38  455  2 7/16
 800  4000  8000  44.4  350  38  455  2 7/16
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.