Torq Pro® Clutch

Torq Pro

Specifications:

  • Bore Range - 0.19" - 5.12"
  • Torque Range - 2.6 - 5,270 Lb-ft.
  • Precision-Tripping Torque - ±10%
  • Max RPM - 1200

Features:

  • Overload protection for machinery with increased accuracy.
  • One position type allows only one engagement position.
  • The accuracy of trip torque within ±10%, even with repeated tripping the precision remains within ±10%
  • The desired torque can be easily set and adjusted by tightening or loosening the adjusting nuts and bolts.
  • Visual torque meter and indicator can confirm the setting torque

Benefits:

The adjustable spring pressure transmits torque through a ball-in-detent arrangement. This is so that when the device is tripped, it automatically resets by rotating the driving member.

 

 

 

 

 

 

Torq Pro
Torq Pro
Torq Pro

The Browning®  Torq Pro® overload clutch is a release-type ball-detent style torque overload device with a single position reset configuration. After tripping, the unit automatically resets when it returns to the set position. This is usually performed by jogging the machine after the jam or overload is cleared. Inherent in the design is accuracy, reversibility, a torque setting scale and, a switch detector plate. An asymmetrical ball detent pocket pattern allows engagement in only one position. Torque capacity up to 63300 in-lbs and speed ranges up to 1200 rpm.


Additional Data

Model  rpm. Max
 Bore(in) Min.
Bore(in) Max.
Torque(in. lbs.) Min.
Torque(in. lbs.) Max.  Disc Spring Color
 TP08L  1200  0.197  0.315  3  13  Yellow
 TP08M  7  19  Blue
 TP08H  10  26  Orange
 TP12L  1000  0.236  0.472  6  26  Yellow
 TP12M  17  43  Blue
 TP12H  26  52  Orange
 TP16L  900  0.276  0.630  13  43  Yellow
 TP16M  26  69  Blue
 TP16H  52  104  Orange
 TP20  700  0.320  0.875  85  400  Orange
 TP30L  500  0.470  1.188  175  475  Yellow
 TP30H  475  1475  Orange
 TP50L  300  0.860  1.938  600  1300  Yellow
 TP50M  1200  3600  Blue
 TP50H  1735  4775  Orange
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.