The end user had application issues with competitor gear reducer. Oil was leaking out of the gearbox causing internal gears to generate heat, further contributing to seal loss. Seal issues also meant that contamination was getting inside the gearbox. Upon removal of competitor’s unit, it was evident that there was not enough shaft available to mount a shaft mount gearbox with a dual bushing system (front and back). The application required a shaft mount with superior sealing and ability to mount with very little shaft available.
Browning® Product Solution
The Browning 800SMTP25 was selected for superior seal system, ease of installation and ability to mount onto a short shaft. Product benefits include robust seal system, single, reversible tapered bushing system and higher HP ratings. The bushing system includes a tapered stabilizer ring to mount opposite of bushing to reduce wobble.
APPLICATION
Land conveyor at aggregate processing facility.
SOLUTION TYPE
Maintenance Cost Savings
Downtime Reduction
Key Customer Need(s) and Benefits From Browning® Products
Barrier seal system with grease filled labyrinth v-ring seal to keep oil in and contaminants out.
Reversible single bushing system for mounting flexibility.
Browning® Product: 800SMTP25
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
TorqTaper Plus reducer mounting system allows ease of installation and removal
Barrier seal system helps provide protection in the most extreme applications
Tapered roller bearings on all shafts for maximum thrust capacity
Commercially available bearings and seals simply maintenance
Carburized and ground gearing provides higher rating capacity less space
Size 107 - 800 • 3/4” through 8” shaft sizes
Ratios 5:1 , 9:1 , 15:1 , 25:1 , and 35:1
Up to 675,000 in/lbs torque
Field installable backstop
Available in c-face and hydraulic inputs
Easily converted to a screw conveyor drive
Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.