One of the greatest safety hazards in industrial settings are explosions or fires, creating the need for explosion proof equipment. The International Electrotechnical Commission (IEC) has developed a set of regulations, the Zone system, for hazardous areas. These standards are used throughout Europe and most of the world (except for the United States) and help to classify areas where potentially dangerous explosive conditions exist. These standards are based on two components— zones and groups, which are described below.
ATEX/IECEx REFERENCE
Area Classification (IEC 60079)
Usage area in the presence of GAS
Usage area in the presence of COMBUSTIBLE DUSTS
Hazardous level of the operational ZONE
Zone 0
Zone 20
Explosive atmosphere ALWAYS PRESENT
Zone 1
Zone 21
PROBABLE explosive atmosphere
Zone 2
Zone 22
Explosive atmosphere IMPROBABLE
Equipment Categories (IEC 60079)
PROTECTION LEVEL guaranteed by the equipment Category
MINE (Group I)
SURFACE Gas (Group II)
SURFACE DUST (Group II)
Very High
M1
1G
1D
High
M2
2G
2D
Normal
not provided
3G
3D
Equipment Categories (IEC 60079)
Explosive Atmosphere
Danger Zone
Protection Guaranteed
Protection Mode
EPL
ALWAYS PRESENT
0
Very High
IEC EN 60079-26
Ga
PROBABLE
1
High
Ex db
Ex db eb
Ex eb
Gb
IMPROBABLE
2
Normal
Ex nA
Ex ec
Gc
ALWAYS PRESENT
20
Very High
Ex ta
Da
PROBABLE
21
High
Ex tb - IP6x
Db
IMPROBABLE
22
Conductive Dusts
Normal
Ex tb - IP6x
Db
IMPROBABLE
22
Non-Conductive Dusts
Normal
Ex tc - IP5x
Dc
N.B.: Equipment if an higher category can be installed in place of a lower category
TEMPERATURE CLASSIFICATION
IEC 60079
Group II
Max Surface
Temp.
NEC 500/CEC
NEC 500/CEC
T1
450°C (842°F)
T1
T1
T2
300° C (572°F)
T2
T2
280° C (536°F)
T2A
260° C (500°F)
T2B
230° C (446°F)
T2C
215° C (419°F)
T2D
T3
200° C (392°F)
T3
T3
180° C (356°F)
T3A
165° C (329°F)
T3B
160° C (320°F)
T3C
T4
135° C (248°F)
T4
T4
120° C (248°F)
T4A
T5
100° C (212°F)
T5
T5
T6
"85° C
(185°F)"
T6
T6
N.B.: For Group I (IEC/IECEx) applications, fixed temperature limits shall be considered i.e. 170°C
NEC REFERENCE
Area Classification
(NEC 500/505/CEC)
North America
NEC 500/CEC
NEC 505/SEC
Hazardous level of the operational ZONE
Class I, Division 1
Zone 0
Continuous Hazard
(GAS)
Zone 1
Intermittent Hazard
(GAS)
Class I, Division 2
Zone 2
Hazard under Abnormal Conditions
(GAS)
Class II, Division 1
Zone 20
Continuous Hazard
(COMBUSTIBLE DUST)
Zone 21
Intermittent Hazard
(COMBUSTIBLE DUST)
Class II, Division 2
Zone 22
Hazard under Abnormal Conditions
(COMBUSTIBLE DUST)
Protection mode related to Zones
(NEC 500/505/CEC)
Standard
Danger Zone
Protection Mode
EPL
NEC 500
Class I, Division 1
Groups A, B, C, D
-
NEC 500
Class I, Division 2
Groups A, B, C, D
-
NEC 500
Class II, Division 1
Groups E, F, G
-
NEC 500
Class II, Division 2
Groups E, F, G
-
NEC 505
Class I, Zone 1
AEx db
Gb
NEC 505
Class I, Zone 2
AEx nA
Gc
NEC 506
Zone 21
AEx tb - IP6x
Db
NEC 506
Zone 22
AEx tc - IP5x
Dc
N.B.: Equipment of an higher category can be installed in place of a lower category
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.