Regal Beloit is now Regal Rexnord. Click here to learn more.

IEC Hazardous Area Motors

Cemp Logo

E..AB / E..AC IE3-IE4

The main Industries these brake motors are used for:

  • Air Moving

  • Marine

  • Mining & Minerals

  • Oil & Gas

  • Pumping - Commercial & Industrial

 

  • According to standards:

    • IEC 60079 – 0, 1, 7, 31

    • IEC 60034 – 1, 2, 5, 6, 7, 8, 9, 12, 14, 30

    • IEC 60072

  • Ex db, Ex db eb / Ex-tb, Ex-tc

  • ATEX category 2D, 2G, 2GD

  • Group IIB, IIC

  • Temperature Class T3, T4, T5, T6

  • Zones 1, 2 / 21, 22

  • Max surface temperature [°C] T150, T135, T125, T100, T85

  • Special execution available up to -60/+80°C

  • Protection IP55, IP56, IP65, IP66

  • Frame size from 63 to 355 (IEC)

  • Power from 0.12 to 375kW

  • Three phase 1 or 2 speed

  • Single phase (frame size 63 – 100)

  • 400V, 50 Hz

  • Poles: 2, 4, 6, 8

  • Ventilated & with forced ventilation

  • Available IE1, IE2

  • Available ATEX, IECEx

Get Answers

Looking for more information? Please reach out to us here.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.