TCI Series - Safe Area Motors







View Safe Area Motors



 

TCI series motors, built on the global low voltage TerraMAX motor platform, are IE3 & IE4 efficiency totally enclosed fan cooled motors suitable for general industry applications. The TCI series motors inherit the premium features of state of the art TerraMAX motor platform, while delivering energy savings. The rugged construction of the TCI series motors meets the industry requirement for all tough and demanding applications. The complete range is manufactured in our Italian plant in Senago, Milan, Italy.

TCI MADE IN ITALY

  •  According to standards:

    • IEC 60034-1, 2, 5, 6, 7, 8, 9, 12, 14, 30

    • IEC 60072

  • COO Europe available

  • Protection IP55, IP56, IP65, IP66

  • Frame size from 80 to 355 (IEC)

  • Power 0,75 – 375 kW

  • 400V, 50Hz (multi-voltage 380-400-420V/50Hz and 460V/60Hz)

  • Pole 2, 4, 6, 8

  • Standard temperature range -20/+50°C

  • Self-cooling (IC411); Forced cooling (IC416), not ventilated (IC410), totally enclosed air over (IC418)

  • Premium Efficiency IE3; Super-Premium Efficiency IE4

  • Certified GMEE

Get Support

Looking for more information? Please reach out to us here.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB