EconoMaster® Motors

Economaster Motors

 

 

When selecting an EconoMaster® permanent split capacitor (PSC) motor, you have a “field-proven” motor that meets, and often exceeds, your installation and performance needs. It’s this special combination of experience, expertise and matchless workmanship that allows us to offer not only a quality electric motor, but one that meets your value expectations.

The EconoMaster PSC line of motors covers applications including indoor blower motors, outdoor condenser fan motors, and a commercial refrigeration motor.

Features

EconoMaster® Indoor Blower Motors

  • 4 speeds
  • Reversible
  • 10, 7.5, 5 mfd capacitor required
  • Versatile mounting options
  • Open air over

 

EconoMaster® Condenser Fan Motors

  • Reversible
  • 15, 12.5, 10, 7.5, 5 mfd capacitor required
  • Versatile mounting options
  • Totally enclosed

 

EconoMaster® 3.3" Refrigeration Motor

  • Single speed
  • Sleeve bearing
  • Capacitor included
  • Mounting - extended studs with nuts
  • Open ventilation

 

Applications

  • Residential and light commercial HVAC condenser fans
  • Residential and light commercial furnaces, air handlers and package systems
  • Refrigeration condenser fans
  • Commercial refrigeration evaporator units

 



Simplify Your Truck

What if… You could replace 32 motors with 6? Simplify Your Truck™ with the universal PSC replacement motors that simplify your life! These motors can help reduce on-truck inventory while at the same time provide the ability to complete more calls on the same day without driving to retrieve a part.

 

  • 4 EconoMaster motors replace 16 PSC indoor blower motors.
  • 2 EconoMaster motors replace 16 PSC outdoor condenser fan motors.

 

Our EconoMaster line of motors are "field-proven" high quality electric motors that meet your value expectations.

 

Benefits of the Simplify Your Truck Motor Ratings

(EM3458, EM3459, EM3463, EM3464, EM3466 and EM3467)

 

  • Designed to meet NEMA® torque standards
  • Fewer motors to stock
  • Saves time and money
  • New colorful carton labels to quickly identify PSC condenser fan motors and PSC indoor blower motors
EconoMaster Motor
EconoMaster Motor

Built to be Your Truck Stock Motor

  • Simplifies Truck Stock – with just 6 Century® EconoMaster® PSC motors you could replace up to 32 commonly rated PSC HVAC motors
  • Simplifies Installation – wiring diagrams on the wiring harness, simple reversing plug and versatile mounting configurations including belly band, extended thru-bolts and OEM compatible shell holes
  • Simplifies Your Schedule – with the right motor for the job on the truck, you can complete the job faster without driving to get a part, and you can complete after hours calls

 

What is the value of having the part you need on the truck?

  • Reduce unnecessary trips to the distributor and long drive times to get a replacement
  • Eliminate temporary motor substitutions
  • Get the job done the same day with the right part
  • Reduce truck stocking costs
  • Get more jobs done in the same day

 

Simplify Your Truck

 

EconoMaster Condenser Fan Motors

60° C Condenser Fan Motors - Single Speed - Totally Enclosed
48 Frame, Class B insulation, 36" Lead length, 60 HZ, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3403 1/6 825 208-230 1.0-1.1 5 1/2 X 6 4.19
EM3404 1/4 825 208-230 1.3-1.4 5 1/2 X 6 4.69
EM3405 1/3 825 208-230 1.6-1.8 7.5 1/2 X 6 5.19
EM3746 1/2 825 208-230 2.2-2.5 10 1/2 X 6 5.69
EM3727 1/6 1075 208-230 1.0-1.1 5 1/2 X 6 3.93
EM3728 1/4 1075 208-230 1.8-2.0 5 1/2 X 6 4.19
EM3729 1/3 1075 208-230 2.2-2.5 7.5 1/2 X 6 4.69
EM3730 1/2 1075 208-230 3.0-3.5 10 1/2 X 6 5.19
EM3731 3/4 1075 208-230 4.6-5.3 10 1/2 X 6 5.43

70° C Hi Temp Condenser Fan Motors - Single Speed - Totally Enclosed
48 Frame, Class F insulation, 36" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3403F 1/6 825 208-230 1.0-1.1 5 1/2 X 6 4.19
EM3404F 1/4 825 208-230 1.3-1.4 5 1/2 X 6 4.69
EM3405F 1/3 825 208-230 1.6-1.8 7.5 1/2 X 6 5.19
EM3727F 1/6 1075 208-230 1.0-1.1 5 1/2 X 6 3.93
EM3728F 1/4 1075 208-230 1.8-2.0 5 1/2 X 6 4.19
EM3729F 1/3 1075 208-230 2.2-2.5 7.5 1/2 X 6 4.69
EM3730F 1/2 1075 208-230 3.0-3.5 10 1/2 X 6 5.19
EM3731F 3/4 1075 208-230 4.6-5.3 10 1/2 X 6 5.43
EM3736F 1/4 1075 460 1 7.5 1/2 X 6 4.69
EM3737F 1/3 1075 460 1.3 7.5 1/2 X 6 5.19
EM3738F 1/2 1075 460 1.5 10 1/2 X 6 5.69
EM3739F 3/4 1075 460 2.8 15 1/2 X 6 5.69

 

60° C Condenser Fan Motors - Multi-Horsepower (Two Speed) - Totally Enclosed
48 Frame, Class B insulation, 60 HZ, 36" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3469 1/3-1/5 825 208-230 1.9-1.2 10 or 7.5 1/2 X 6 5.19
EM3465 1/3-1/5 1075 208-230 2.6-1.4 7.5 or 5  1/2 X 6 4.93
EM3468 1/2-1/4 1075 208-230 3.6-1.7 12.5 or 10  1/2 X 6 5.19

 

60° C 4-in-1® Condenser Fan Motors - Simple, Two Wire Connection - Multi-Horsepower - Totally Enclosed
48 Frame, Class B insulation, 60 HZ, 50" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3459 1/3-1/8 825 208-230 1.8-2.0 7.5 1/2 X 6.7 4.93
EM3458 1/3-1/6 1075 208-230 1.8-2.0 7.5 1/2 X 6.7 4.19

 

70° C 4-in-1® Condenser Fan Motors - Simple, Two Wire Connection - Multi-Horsepower - Totally Enclosed
48 Frame, Class F insulation, 50" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3459F 1/3-1/8 825 208-230 1.8-2.0 7.5 1/2 X 6.7 4.94
EM3458F 1/3-1/6 1075 208-230 1.8-2.0 7.5 1/2 X 6.7 4.19

 

EconoMaster Furance Blower Motors

40° C Furnace Blower Motors - Three Speed - Open Air Over
48 Frame, Class B insulation, 26" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3583 1/4 1075 115 4.2-2.4-2.0 5 1/2 X 4 3.99
EM3585 1/3 1075 115 5.5-3.0-2.0 7.5 1/2 X 4 4.49
EM3587 1/2 1075 115 7.5-4.5-3.0 10 1/2 X 4 4.99
EM3589 3/4 1075 115 10.2-6.0-4.5 15 1/2 X 4 5.48
EM3584 1/4 1075 208-230 1.9-1.1-0.9 5 1/2 X 4 3.99
EM3586 1/3 1075 208-230 2.5-1.6-1.2 5 1/2 X 4 4.49
EM3588 1/2 1075 208-230 3.4-2.3-1.6 10 1/2 X 4 4.99
EM3590 3/4 1075 208-230 5.1-4.2-3.1 10 1/2 X 4 5.48

 

40° C Furnace Blower Motors - Multi-Horsepower (Four Speed) - Open Air Over
48 Frame, Class B insulation, 38" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM3463 1/2-1/6 1075 115 7.0 10, 7.5, 5 1/2 X 4.5 4.93
EM3466 3/4-1/5 1075 115 9.1 10, 7.5, 5 1/2 X 4.5 4.93
EM3464 1/2-1/6 1075 208-230 3.9 10, 7.5, 5 1/2 X 4.5 4.99
EM3467 3/4-1/5 1075 208-230 3.9 10, 7.5, 5 1/2 X 4.5 4.93

 

EconoMaster Commercial Refrigeration Motor

40° C 3.3 Refrigeration Motor - Single Speed - Open Air Over
Class B insulation, 60 HZ, Sleeve bearing

Stock Number HP RPM Volts Amps Capacitor (MFD) 370V Shaft Dia & Length Body Length
EM1127 1/12-1/20 1550 115/230 1.1/0.60 7.5 Included 3.00 X 5/16 3.54
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.