HeatMaster® Motors

HeatMaster

 

Features:

  • 70°C (158˚F) max ambient
  • UL / CSA approved Class F Insulation
  • Energy-efficient permanent split capacitor (PSC) design
  • Water-resistant reversing plug
  • Double sealed anti-friction ball bearings or dependable high-performance all-angle sleeve bearings
  • 60 Hertz

Benefits:

  • The HeatMaster® motor is a 48‐frame, PSC, totally enclosed, condenser fan replacement motor suitable for all major brands of HVAC equipment. The ultra-high-torque designs mean that the HeatMaster® motor works in even the toughest applications.


Talk to one of our expert sales professionals to learn more about how this product can improve your business.

HeatMaster
HeatMaster
HeatMaster

 

 

 

Designed and Engineered for HVAC/R Condenser Fan Applications


The HeatMaster® motor has been designed for the most difficult applications in extreme environments. If you’ve been experiencing thermal overload trips, or problems from over or under voltage conditions, the HeatMaster® motor may be the answer.


  • 70°C (158˚F) Max Ambient: UL and CSA rated for 70°C (158˚F) max ambient temperatures
  • Class F Insulation: UL and CSA recognized, non-hygroscopic Class F insulation system achieves superior dielectric strength for long thermal life
  • Extended Warranty Period: The earliest to occur of 3 years warranty from date of manufacture date code or 2 years from the date of installation
  • High Temperature: automatic overload protectors reduce nuisance trip outs
  • Windings: 100% copper windings and optimum winding design minimizes losses – resulting in higher efficiencies, increased motor life and lower operating cost
  • Bearings: double sealed anti-friction ball bearings or dependable high-performance all-angle sleeve bearings for long reliable life
  • Bearing Protection: large high-temperature nylon glass-filled shaft slinger keeps water and dirt out of the motor bearings
  • Higher Torque Curve: ultra-high-torque designs handle even the heaviest loads
  • Wiring Diagram on Leads: additional wiring diagram on the neutral lead, since wiring diagram on nameplate may be covered after installation
  • Water Slinger: larger water slinger on the shaft; standard on HeatMaster motors
  • Versatility: 4-in-1® motor designs available, 825 (8 pole) or 1075 (6 pole) RPM designs
  • Installation: easy-to-install package, all hardware included



Additional Data

Class F Insulation- 70°C (158°F) Max Ambient- Multi-Horsepower Replacement Motors

Easy installation, one capacitor(7.5MFD/370V) and two leads.

 Stock Number  HP  Volts  AMPS  RPM Frame Size  Rotation  Capacitor  Bearings   Shell Length  Shaft  Wt.
 ORM5458F  1/3-1/6  208-230  2.1  1075  48  Reversible  7.5MFD/370V Sleeve  4.00"  1/2" X 6-1/2"  11.8
 ORM5488F  1/3-1/8  208-230  2.1  825  48  Reversible  7.5MFD/370V Sleeve  4.86"  1/2" X 6-1/2"  15.8
 ORM5458BF  1/3-1/6  208-230  2.1  1075  48  Reversible  7.5MFD/370V  Ball  4.00"  1/2" X 6-1/2"  11.8
 ORM5488BF  1/3-1/8  208-230  2.1  825  48  Reversible  7.5MFD/370V  Ball  4.86"  1/2" X 6-1/2"  15.8

 

Class F Insulation- 70°C (158°F) Max Ambient - Totally Enclosed

 

   Stock Number  HP  Volts  AMPS  RPM Frame Size  Rotation  Capacitor  Bearings   Shell Length  Shaft  Wt.
825 RPM - 208-230 Volts   FSE1008SF  1/8  208-230  1.0  825  48  Reversible  5MFD/370V  Sleeve  4.24"  1/2" X 6-1/2"  11.8
 FSE1018SF  1/6  208-230  1.1  825  48  Reversible  5MFD/370V  Sleeve  4.11"  1/2" X 6-1/2"  11.4
 FSE1028SF  1/4  208-230  1.5  825  48  Reversible  5MFD/370V  Sleeve  4.61"  1/2" X 6-1/2"  13.9
 FSE1038SF  1/3  208-230  2.1  825  48  Reversible  7.5MFD/370V  Sleeve  5.11"  1/2" X 6-1/2"  15.0
 FSE1058SF  1/2  208-230  2.5  825  48  Reversible  10MFD/370V  Sleeve  5.61"  1/2" X 6-1/2"  16.4
 FE1008SF  1/8  208-230  1.0  825  48  Reversible  5MFD/370V  Ball  4.24"  1/2" X 6-1/2"  11.8
 FE1018SF  1/6  208-230  1.1  825  48  Reversible  5MFD/370V  Ball  4.11"  1/2" X 6-1/2"  11.4
 FE1028SF  1/4  208-230  1.5  825  48  Reversible  5MFD/370V  Ball  4.61"  1/2" X 6-1/2"  13.9
 FE1038SF  1/3  208-230  2.1  825  48  Reversible  7.5MFD/370V  Ball  5.11"  1/2" X 6-1/2"  15.0
 FE1058SF  1/2  208-230  2.5  825  48  Reversible  10MFD/370V  Ball  5.61"  1/2" X 6-1/2"  16.4
1075 RPM - 208-230 Volts   FSE1016SF  1/6  208-230  1.4  1075  48  Reversible  5MFD/370V  Sleeve  3.99"  1/2" X 6-1/2"  10.6
 FSE1026SF  1/4  208-230  2.0  1075  48  Reversible  5MFD/370V  Sleeve  4.36"  1/2" X 6-1/2"  13.0
 FSE1036SF  1/3  208-230  2.8  1075  48  Reversible  7.5MFD/370V  Sleeve  4.86"  1/2" X 6-1/2"  15.9
 FSE1056SF  1/2  208-230  4.0  1075  48  Reversible  10MFD/370V  Sleeve  5.36"  1/2" X 6-1/2"  18.0
 FSE1076SF  3/4  208-230  5.1  1075  48  Reversible  15MFD/370V  Sleeve  5.61"  1/2" X 6-1/2"  18.6
 FE1016SF  1/6  208-230  1.4  1075  48  Reversible  5MFD/370V  Ball  3.99"  1/2" X 6-1/2"  10.6
 FE1026SF  1/4  208-230  2.0  1075  48  Reversible  5MFD/370V  Ball  4.36"  1/2" X 6-1/2"  13.0
 FE1036SF  1/3  208-230  2.8  1075  48  Reversible  7.5MFD/370V  Ball  4.86"  1/2" X 6-1/2"  15.9
 FE1056SF  1/2  208-230  4.0  1075  48  Reversible  10MFD/370V  Ball  5.36"  1/2" X 6-1/2"  18.0
 FE1076SF  3/4  208-230  5.1  1075  48  Reversible  15MFD/370V  Ball  5.61"  1/2" X 6-1/2"  18.6
1075 RPM - 460 Volts   FEH1026SF  1/4  460  1.0  1075  48  Reversible  7.5MFD/370V  Ball  4.74"  1/2" X 6-1/2"  12.7
 FEH1036SF  1/3  460  1.3  1075  48  Reversible  7.5MFD/370V  Ball  5.24"  1/2" X 6-1/2"  15.4
 FEH1056SF  1/2  460  1.5  1075  48  Reversible  10MFD/370V  Ball  5.61"  1/2" X 6-1/2"  19.0
 FEH1076SF  3/4  460  2.2  1075  48  Reversible  10MFD/370V  Ball  6.11"  1/2" X 6-1/2"  22.8

 

Class F Insulation- 70°C (158°F) Max Ambient - Fan Canopy

 

   Stock Number  HP  Volts

 AMPS 230V

 AMPS 460V  RPM Frame Size  Rotation  Capacitor  Bearings   Shell Length  Shaft  Wt.
Single Phase!  FC1046F  .4  200-230/460  3.2  1.6  1075  48  Reversible  5MFD/370V  Ball 5-5/16  1/2" Flat X 3-9/16"  18
 FC1066F  .6  200-230/460  4.0  2.0  1075  48  Reversible  7.5MFD/370V  Ball  6-15/16  1/2" Flat X 3-9/16"  19
 FC1066AF  .6  200-230/460  4.0  2.0  1075  48  Reversible  7.5MFD/370V  Ball  6-15/16  5/8" Flat & Key X 3-9/16"  19
 FC1086F+  .8  200-230/460  4.6  2.3  1075  48  Reversible  20MFD/370V  Ball  8-13/16  1/2" Flat X 3-9/16"  27
 FC1086AF
 .8  200-230/460  4.6  2.3  1075  48  Reversible  20MFD/370V  Ball  8-13/16  5/8" Flat & Key X 3-9/16"  27
 FC1106F*  1  200-230/460  6.4  3.2  1075  48  Reversible  25MFD/370V  Ball  9-9/16  5/8" Flat & Key X 4-1/16"  32
 FC1156F*  1 1/2  200-230/460  7.0  3.5  1075  48  Reversible  25MFD/370V  Ball  10-1/6  5/8" Flat & Key X 4-1/16"  35
Three Phase   FC3056F  1/2  200-230/460  3.0  1.5  1140  48  Reversible  Three Phase  Ball  6-15/16   1/2" Flat X 3-9/16"  19
 FC3076F  3/4  200-230/460  4.0  2.0  1140  48  Reversible  Three Phase  Ball  9-1/16  5/8" Flat & Key X 4-1/16"  25
 FC3106F*  1  200-230/460  5.6  2.8  1140  48  Reversible  Three Phase  Ball  9-9/16  5/8" Flat & Key X 4-1/16"  32
 FC3156F*  1 1/2  200-230/460  5.8  2.9  1120  48  Reversible  Three Phase  Ball  9-9/16  5/8" Flat & Key X 4-1/16"  33

!(single phase motors, except 1-1/2 HP, suitable for use with some solid state speed control devices)(capacitor not included)

*All 1 HP and 1-1/2 HP motors are supplied with a conversion kit allowing motors to be used in most 56 frame applications.

+Includes 5/8" adapter and key.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.