Double sealed ball bearings for dependable long life
Totally enclosed
Water-resistant rubber grommet at lead opening
All-angle mount
Class B Insulation - 60°C max ambient
Class F Insulation - 70⁰C max ambient
Benefits
Why stock dozens of 42-frame motors when six MultiFit® motors are all you need? The combination of Century brand exclusive Multi Mounting System™ and 3-in-1™ motor multi-horsepower design will save the busy HVAC contractor valuable time and money, while adding versatility to your replacement motor inventory.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
MultiFit® motor’s Multi Mounting System™ feature will replace all the common 42-frame bolt circle (BC) patterns in HVAC applications. Combined with the 3-in-1™ motor multi-horsepower design enables six MultiFit motors to replace hundreds of 1/4, 1/5, 1/6, 1/8, 1/10, or 1/12 horsepower OEM motors. The energy-efficient PSC motors are installed with one simple connection - no capacitors to switch or complicated wiring diagrams to follow.
These totally enclosed condenser fan motors operate in 60⁰C ambient or 70⁰C ambient at 1625 RPM and 1075 RPM, 208-230 volt, and are constructed with double sealed ball-bearings, water-resistant reversing plugs, and extra mounting accessories - for quick and easy mounting. MultiFit motor's versatility gives the contractor an array of replacement horsepower configurations, rotation settings, and mounting position options.
What is the Value of Having the Part You Need on the Truck?
Reduce unnecessary trips to the distributor and long drive times to get a replacement
Eliminate temporary motor substitutions
Get the job done the same day with the right part
Reduce truck stocking costs
Get more jobs done in the same day
Built to Last
Now available in 70°C design
Double sealed ball bearings
Water resistant rubber grommet at lead opening
Water resistant reversing plug
Six MultiFit® 3-in-1™ multi-horsepower motor models, 1625 RPM and 1075 RPM, replace hundreds of 1/4, 1/5, 1/6, 1/8, 1/10 or 1/12 horsepower 42 frame (5” dia.) condenser fan applications – with one simple connection.
MultiFit motors replace motors with a 4.33, 4.42 and 4.62 inch mounting bolt circle (BC).
Replaces hundreds of 1/4-1/12 HP Applications
3-in-1™ Design
Class B Insulation 60 deg. C ( 140 deg. F) Max Ambient
Stock Number
Replaces HP
Volts
Amps
RPM
Speeds
Frame Size
Rotation
Capacitor
Shell Length
Shaft
Wt.
9722*
1/8, 1/10, 1/12
208-230
0.9
1075
1
42
Reversible
5MFD/370V
4.0"
1/2"x3"
9.8
9723*
1/4, 1/5, 1/6
208-230
2.0
1075
1
42
Reversible
7.5MFD/370V
4.5"
1/2"x3"
12.0
9724*
1/4, 1/5, 1/6
208-230
1.6
1625
1
42
Reversible
5MFD/370V
4.5"
1/2"x3"
12.0
Class F Insulation 70 deg. C ( 158 deg. F) Max Ambient
Stock Number
Replaces HP
Volts
Amps
RPM
Speeds
Frame Size
Rotation
Capacitor
Shell Length
Shaft
Wt.
9722F*
1/8, 1/10, 1/12
208-230
0.8
1075
1
42
Reversible
5MFD/370 VAC
4.0"
1/2"x3"
10.0
9723F*
1/4, 1/5, 1/6
208-230
2.2
1075
1
42
Reversible
7.5MFD/370 VAC
5.0"
1/2"x3"
13.6
9724F*
1/4, 1/5, 1/6
208-230
1.4
1625
1
42
Reversible
5MFD/370 VAC
4.5"
1/2"x3"
11.0
*Ball Bearing
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.