Durable and easy to install, no other replacement pump motor comes close to a superbly crafted Centurion® PRO pool and spa motor. Maximize your pool time when you replace your pool motor with the Centurion® PRO, engineered to keep your equipment up and running and water out of your operations.
The new Triple Seal™ protection feature is designed into the pump end of the motor to protect the bearings from water, pests and debris, extending the life of the motor. Now available in 48 and 56 frame sizes as well as black and almond color options.
Triple Seal™
Protection
Triple Seal protection was developed and patented by Regal's innovative engineering staff to combat premature motor failures associated with pump end bearing failures due to water ingress. Triple seal protection is a robust design that protects the pump end bearing on both the outboard and inboard facing seal of the bearing using three distinct sealing systems (See image below). While triple seal protection is designed to protect the pump end bearing from general water ingress, dust and debris, it is not designed to protect against leaky pump seals, constant spray from irrigation systems, or other extraneous conditions. Triple seal protection is another line of defense from moisture intrusion into the pump end bearing system.
Features:
48 and 56 Frame sizes available
Black and almond color options
Fast and easy installation with the open and accessible terminal board and wiring compartment
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Additional Data
48 FRAME CENTURION® PRO MOTORS
THP
RPM
Volts
AMPS
Service Factor
Frame
Flange
Centurion Pro Motor Stock Number
Century Cross Ref.
Nidec U.S. Motors Cross Ref.
SNTech Cross-Ref.
0.95
3450
115/230
12.2/6.1
1.0
48Y
Square
HSQ095
SQ1052
USQ1072
ESQ1052
EUSQ1072
C1304
C1224
1.25
3450
115/230
14.8/7.4
1.0
48Y
Square
HSQ125
SQ1072
USQ1102
ESQ1072
EUSQ1102
C1305
C1245
1.65
3450
115/230
18.8/9.4
1.0
48Y
Square
HSQ165
SQ1102
USQ1152
ESQ1102
EUSQ1152
C1306
C1246
2.20
3450
230
9.7
1.0
48Y
Square
HSQ220
SQ1102
USQ1152
ESQ1102
EUSQ1152
N/A
N/A
2.60
3450
230
11.4
1.0
48Y
Square
HSQ260
SQ1202
USQ1252
ESQ1202
EUSQ1252
C1308
C1335
0.80
3450
115/230
10.8/5.4
1.0
56J
C-Face
HST080
ST1052
UST1072
EST1052
UST1072
C1098
C1321
1.10
3450
115/230
13.6/6.8
1.0
56J
C-Face
HST110
ST1072
UST1102
EST1072
UST1102
C1099
C1318
1.50
3450
115/230
17.2/8.6
1.0
56J
C-Face
HST150
ST1102
UST1152
EST1102
UST1152
C1100
C1319
2.25
3450
115/208-230
20.4/10.9-10.2
1.0
56J
C-Face
HST225
ST1102
UST1152
EST1102
UST1152
C1101
C1320
2.75
3450
208-230
12.3-11.3
1.0
56J
C-Face
HST275
ST1202
UST1252
EST1202
UST1252
C1102
C1149
56 FRAME CENTURION® PRO MOTORS
Stock No.
THP
Service Factor
RPM
Volts
Frame
Flange
Century Cross Ref.
Nidec U.S Motors Cross Ref.
HBQ095
0.95
1.00
3450
230/115
56Y
Square
B2852
B2846
B845
ASB846
ASB845
HBQ125
1.25
1.00
3450
230/115
56Y
Square
B2853
B2847/V1
B2661
ASB847
ASB661
HBQ165
1.65
1.00
3450
230/115
56Y
Square
B2854
B2848
B2841/V1
ASB848
ASB841
HBQ220
2.20
1.00
3450
230
56Y
Square
B855
B849
B2842
B2858
ASB858
ASB842
HBQ260
2.60
1.00
3450
230
56Y
Square
B2840
B2748
B2843
ASB748
ASB843
HBQ345
3.45
1.00
3450
208/230
56Y
Square
B2844
HBC080
0.80
1.00
3450
230/115
56J
C-Face
B126
B227SE
B657
HBC110
1.10
1.00
3450
230/115
56J
C-Face
B127
B228SE
B638
ASB126
ASB657
HBC150
1.50
1.00
3450
230/115
56J
C-Face
B128
B229SE
B654
HBC200
2.00
1.00
3450
230/115
56J
C-Face
B129
B230SE
B796
ASB128
ASB654
HBC240
2.40
1.00
3450
230
56J
C-Face
B130
B231SE
B809
ASB129
ASB796
HBC345
3.45
1.00
3450
230
56J
C-Face
B131
B818
ASB809
ASB130
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.