Safety Vacuum Release System (SVRS) to stop motor if a blockage is detected
Auto reset
Auto calibration
Run/Restart/Rest/Bypass Mode
Tamper-resistant housing
Compatible with all flow rates
303 stainless steel threaded shaft
Open dripproof
Nerve Center (lighting sequence)
Benefits:
While the pool pump is running, the Guardian motor module monitors pump motor input power. If the motor input power drops rapidly from its normal running condition value (indicating a possible blockage event), the Guardian motor will turn off.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Guardian motors comply with requirements for safety vacuum release systems in the Virginia Graeme Baker Pool and Spa Safety Act of 2007. Guardian motors on this page pass ASME A112.19.17 SVRS standard.
Guardian motors also facilitates no main drain pool designs in place of an equalizer line. Guardian motors shut off the motor/pump when the water level drops below the skimmer to reduce pump, motor and seal damage.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.