Durst® Pump Drives

Pump Drives

 

New Modular Pump Drives

 

Durst® Pump Drives is a leading modular design hydraulic pump drive solution that can be easily configured to meet your application needs. This revolutionary design features AGMA Class 10 gearing and is precision manufactured for lower operating temperatures and increased life.

 

  • AGMA Class 10 Spur Gearing.
  • One Piece Gear and Shaft Design.
  • Patented Wet Spline Connection eliminates “dry start” conditions.

 

Our patented pump pad design keeps oil constantly flowing through the bearing and provides for wet spline operation, even at startup. All Durst Pump Drives incorporate class 10 spur gears that run on heavy-duty ball bearings. They also feature an internal spline, which, with a spline adaptor, is compatible with any SAE pump shaft and offer quieter operation.


Our responsive engineering team can quickly modify our modular designs to fit a wide range of custom applications. Back that with top flight customer service and quick turnaround times, and you have a superior pump drive solution.

 

 

Related Documents
Two Pump Drive
Three Pump Drive
Four Pump Drive

Specifications :

PUMP PADS

  • The Durst Pump Drives Pads do not contain bearing cups. The advantage of this approach is that pump pads can be removed without disrupting the internal workings and alignment of the bearings and gears inside the gearbox.

 

DRIVE PLATES

  • The Durst Pump Drives now use a four-disk drive plate. By using four thin disks, the drive plate becomes slightly wider and increases the rating. Thin disks are much more flexible. When put together, multiple disks absorb more engine vibrations than a single thick disk. The drive plate is no longer captured on the input shaft; instead, it is able to automatically adjust if any engine flywheel misalignment occurs, resulting in smoother operation and longer gearbox life.

 

HEAVY DUTY BALL BEARINGS

  • The heavy-duty ball bearings placed directly in the housing halves don’t require shimming, which drastically simplifies assembly. Any adapter can be easily attached without disturbing the gears or bearings in the gearbox. The gearbox can easily be split for servicing without removing the adapters.

 

SPLINES

  • The Durst Pump Drives has a 29T-12/24 internal spline on the gears, allowing a spline adapter to be used on any SAE pump shaft. Since the pump shaft mating spline is not integral to the output gear, the mating pump shaft spline adapter can be replaced without the need to remove or replace the output gear. Plus the 29T-12/24 spline significantly reduces wear on both gears and spline adapters.

 

OIL CIRCULATION 

  • The Durst Pump Drives features special oil port locations and oil directing ribs that cause the oil to flow into the pump pad area, lubricating the spline adapters and bearings without the need for external pumps. Oil flows into the pump pad area, and then our patented cast-in recesses causes the oil to flow across the spline for wet spline operation.

 

INPUT SHAFT 

  • The Durst Pump Drives input shaft engages the input gear through a 29T-12/24 spline. The input shaft is retained within the gearbox and allows the drive plate or torsional coupling hub to ride free on the input shaft, reducing misalignment stresses from the engine flywheel and the gearbox. It can be removed or replaced without disturbing the internal workings of the gearbox.

 

Features: 

  • Quick Ship – Modified Standards.
  • Patented Modular Design.
  • Compact Package Size.
  • Cast Iron Housing.
  • AGMA Class 10 Gearing.
  • One-Piece Gear and Shaft Design.
  • Wide Range of Ratios.
  • Patented Wet Spline Connection; Patent No. 7,152,711.
  • Drop-in Replacement for Most Applications.
  • Pump Pads and Spline Adapters.
  • Available in SAE and DIN Standard.
  • Overhung Load Adapters.
  • Oil Circulation Systems.

 

Applications: 

  • Construction
  • Agricultural
  • Offshore Oil
  • Forestry
  • Marine Decking
  • Material Handling
  • Railway Maintenance

SINGLE PUMP DRIVE

MODEL MAX KW MAX HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 1PD06  369 495  1414  1040  P,C,S   0,1,2,3,4 1  1:1, 1.06, 1.18, 1.25, 1.32, 1.40, 1.48, 1.57, 1.67 A,B,C,D,E,F  152.4   6.0
1PD09   608 815  2325   1710  P,C,S  0,1,2,3,4 1  1:1, 1.12, 1.20, 1.30, 1.40, 1.70, 2.00 A,B,C,D,E,F  228.6   9.0

TWO PUMP DRIVE

MODEL MAX KW Max HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 2PD05  276 370  949 700 P,S   2,3,4 1:1, 1.14, 1.40, 1.61, 2.00 A,B,C,D 254.0  10.0
2PD06   369 495  1414   1040  P,C,S  0,1,2,3,4   1:1, 1.06, 1.18, 1.25, 1.32, 1.40, 1.48, 1.57, 1.67 A,B,C,D,E,F  304.8   12.0
2PD08   541  725  2074  1525 P,C,S  0,1,2,3,4 1:1, 1.13, 1.23, 1.34, 1.40, 1.53 INC  A,B,C,D,E,F 406.4  16.0 
2PD10   708 950   2713  1995 P,C,S  0,1,2,3,4 1:1, 1.14, 1.21, 1.29, 1.33, 1.38  A,B,C,D,E,F  533.4  21.0

THREE PUMP DRIVE

MODEL MAX KW Max HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 3PD06  369 495  1414 1040 P,C,S   0,1,2,3,4 1:1, 1.17, 1.29, 1.36, 1.52 INC, 1.67 INC A,B,C,D 215.6 x 314.4 8.49 x 12.38
3PD08  541 725  2074 1525  P,C,S  0,1,2,3,4   1:1, 1.13, 1.23, 1.34, 1.40, 1.53 INC A,B,C,D,E,F  A,B,C,D,E,F 13.29 x 12.0
3PD10   708  950  2713 1995 P,C,S  0,1,2,3,4 1:1, 1.14, 1.21, 1.29, 1.33, 1.38 A,B,C,D,E,F 404.1 x 459.2 15.9 x 18.0

FOUR PUMP DRIVE

MODEL MAX KW Max HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 4PD08  541 725  2074 1525 P,C,S   0,1,2,3,4 1:1, 1.13, 1.23, 1.34, 1.40, 1.53 INC A,B,C,D,E,F 281.4 x 293.1 11.08 x 11.54 
4PD09  608 815  2325 1710  P,C,S  0,1,2,3,4   1:1, 1.12, 1.20, 1.30, 1.40, 1.70 INC A,B,C,D,E,F  309.4 x 336.6 12.18 x 13.25
4PD11   764  1025  2924 2150 P,C,S  0,1,2,3,4 1:1, 1.16, 1.31, 1.39, 1.57 INC A,B,C,D,E,F 407.9 x 406.4 16.06 x 16.0

INLINE THREE AND FOUR PUMP DRIVE

MODEL MAX KW Max HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 3PD10L  708 950  2713 1995 P,C,S   0,1,2,3,4 1:1, 1.14, 1.21, 1.29, 1.33, 1.38 A,B,C,D,E,F 533.4 21.0
4PD10L  708 950  2713 1995  S N/A 1:1, 1.14, 1.21, 1.29, 1.33, 1.38 A,B,C,D,E,F  533.4 21.0

FIVE PUMP DRIVE

MODEL MAX KW Max HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 5PD11  764 1025  2924 2150 P,C,S   0,1,2,3,4 1:1, 1.16, 1.31, 1.39, 1.57 INC A,B,C,D,E,F 407.9 x 406.4 16.06 x 16.0

EIGHT PUMP DRIVE

MODEL MAX KW Max HP MAX INOUT TORQUE(N-m) MAX INPUT TORQUE(FT-LB)  INPUT STYLE  FLYWHEEL HSG. STYLE RATIO INC. OR DEC.  PUMP ADAPTERS  PUMP CENTER DISTANCE(mm)  PUMP CENTER DISTANCE(in) 
 8PD09  608 815  2325 1710 N/A 1:1, 1.12, 1.20, 1.30, 1.40, 1.70 INC A,B,C,D,E,F 309.4 x 336.6 12.18 x 13.25
 8PD11  764 1025   2924 2150   S N/A  1:1, 1.16, 1.31, 1.39, 1.57 INC   A,B,C,D,E,F 407.9 x 406.4  16.06 x 16.0 
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.