C-Frame Motors & Blowers

C-Frame motor

 

General Description:

 

C-frame shaded pole motors (sometimes called Skeleton Motors) are a type of fractional horsepower, small, single phase induction motors that powers fans and blowers. These shaded-pole motors are the most economical means of providing rotational motion. Due to the simplicity of its construction, they can be configured to fit most any mounting arrangement.

Regal Climate Solutions has more than 50 years of experience engineering and manufacturing C-frame motors and blowers. There is a complete range of standard and custom C-frame motors, as well as a large selection of shaded pole driven cross-flow/tangential fans, axial fans, and squirrel cage/centrifugal blowers.

By leveraging a large manufacturing network around the globe, Climate Solutions is committed to providing the most cost-effective C-frame motor and air moving solutions for customers.

 

 

C-Frame Motor

 

Benefits:

  • Low Cost
  • High Reliability
  • Drop-in replacements for many C-frame motors
  • Wide range of application compatibility

Features:

  • Robust Construction
  • 24-460VAC models
  • Up to 4 speeds
  • Thermal protected
  • Class B & H Insulation
  • Sleeve and ball bearing

Specifications:

  • Phase: Single
  • Frame: Skeleton
  • HP: 1/500HP to 1/10HP
  • RPM: 1000-3500
  • Volts: 24 to 460VAC
  • Amps: .1 to 8
  • Hz: 50 or 60
  • Rotation: CW/CCW
  • Torque: .1 to 35 oz-in
  • Stack Height: 3/8” to 2”
  • Shaft Extension Length: .25” to 6”
  • Shaft Diameter: .125”, .157”, .181”, .187”, .218”, 6mm, .250”, .312”, and 8mm
  • Duty: Intermittent or Continuous
  • Service Factor (SF): 1.0
  • Enclosure Type: Open air-over
  • Mounting: Numerous mounting configurations
  • Maximum Ambient Temperature: 60°C
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.