Regal Beloit is now Regal Rexnord. Click here to learn more.

Aftermarket Products

Blowers and Air-Moving Assemblies & HVAC/R Motors

The Fasco® brand covers a wide array of HVAC, refrigeration, and air moving applications. The product range includes C-Frame, unit bearing, 3.3", 4.4", 42 and 48-frame motors and blowers. The Fasco brand has over 100 years of expertise in providing innovations to the residential HVAC and refrigeration industries.

Our HVAC blower and motor solutions can help you reduce energy consumption, noise and improve overall air quality for air conditioning systems including: condenser fans, roof top units, ventilation fans and more. Our broad range of refrigeration solutions can be used for reach-in and walk-in coolers, reach-in and walk-in freezers, refrigeration cases, vending machines, and ice machines.

 

Aftermarket Products Image 1 
Aftermarket Products Image 1

 

 

 

 


Blowers and Air-Moving Assemblies



Blower Accessories
Blower Accessories

Blower accessories include single and double inlet blower wheels, draft booster cooling fan kits to stand-off brackets.

 




Centrifugal Blowers
Centrifugal Blowers

Centrifugal blowers are used for moving air or gases, in ventilation systems for buildings, and are suited for industrial and air pollution control systems. These blowers are available in many different cubic feet per minute (CFM).

 




Draft Inducer Blowers
Draft Inducer Blowers

Draft inducer blowers are original equipment manufacturer (OEM) replacements used in furnaces and water heaters. They are a shaded pole or permanent split capacitor (PSC) motor-driven small blower wheel assembly. The Fasco® brand still leads the industry in direct replacement draft inducers.



New Products


View our expanded line that includes 14 new drop-in OEM draft inducer blower replacements. Click here to see detailed specifications for new ratings.

 




Transflow / Crossflow Blowers
Transflow / Crossflow Blowers

Transflow / Crossflow blowers are suitable for refrigeration, food service, electric heat applications, fireplaces, gas and wood burning stoves.

 


HVAC/R Motors



Accessories
HVAC/R Motor Accessories

Find a wide range of motor accessories. Mounting option accessories range from resilient bases, resilient rings, ring adapters, mounting-brackets, length adapters to mounting studs. Also find a large selection of fan blades for condenser to refrigeration applications, and much more.

 



C frame Motors
C-Frame / Skeleton Motors

C-Frame / Skeleton motors are small shaded pole fan motors used in bathroom ventilators, radiant heaters, wall heaters, refrigeration applications, draft inducers, range hoods, evaporators, exhaust fans, wood/pellet stove blowers, and gas fireplace fans. These motors are available in various speeds, mounting configurations, wiring configurations and direct original equipment manufacturer (OEM) replacements.

 




Condenser Fan Motors
Condenser Fan Motors

Condenser fan motors are 42 and 48-frame outdoor fan motors used in residential HVAC and refrigeration condenser fan applications. These permanent split capacitor (PSC) motors are suitable for air conditioning (A/C), heat pump, or package unit applications.

 




Draft Inducer Motors
Draft Inducer Motors

Draft inducer motors are original equipment manufacturer (OEM) replacements used in furnaces and water heaters. They are a shaded pole or permanent split capacitor (PSC) motor used in small blower wheel assemblies and come in 3 3/8" diameter.




Fan and Blower Motors
Fan and Blower Motors

Fan and blower motors include 3 3/8", 4.4", 42 and 48-frame fractional horsepower indoor blower motors. They are a shaded pole or permanent split capacitor (PSC) motor used in residential HVAC systems. These motors are suitable for residential split systems, package units, portable terminal air conditioners (PTAC), fan filter units (FFU), variable air volume (VAV), attic and unit ventilators, and air handlers.

 




Fan Coil/ Room Air Conditioner Motors
Fan Coil / Room Air Conditioner Motors

Fan Coil / Room Air Conditioner motors are 4.4", 42 and 48-frame motors used in indoor blower motor applications. These permanent split capacitor (PSC) and shaded pole motors are suitable for fan coils, air conditioners, blowers, wall or closet mounted systems, and air curtains.

 




OEM Replacement Motors
OEM Replacement Motors

Original equipment manufacturer (OEM) drop-in replacement motors are 3 3/8", 4.4", 42 and 48-frame motors used in residential HVAC and refrigeration condenser fan applications. These permanent split capacitor (PSC) and shaded pole outdoor condenser fan motors and indoor blower motors are suitable for air conditioning (A/C), heat pump, package units, residential split systems, portable terminal air conditioner (PTAC), fan filter units (FFU), variable air volume (VAV), attic and unit ventilators, and air handlers.

 


Refrigeration Motors

The Fasco 3.3" and 4.4" refrigeration motors are used in commercial refrigeration evaporator units. These shaded pole and permanent split capacitor (PSC) motors are suitable for walk-in coolers, walk-in freezers and refrigeration cases.

 


Unit Bearing Motors

Unit bearing motors (watt-rated motors) are used in industrial and commercial refrigeration condensing and evaporating units. These shaded pole drop-in replacement motors with a long life bearing design are suitable for walk-in/reach-in coolers/freezers, food/beverage/bottle coolers, vending/ice machines, and fan packs.

 


Unit Heater Motors

Unit heater motors are used in 42 and 48-frame applications. These shaded pole, permanent split capacitor (PSC), continuous duty motors are suitable for unit heaters and other shaft-mounted fans and blower equipment.

 


Ventilation Motors

Fasco ventilation motors are available and used in 3.3" and 42-frame applications. These shaded pole, permanent split capacitor (PSC), continuous duty replacement motors are suitable for roof and wall ventilation, condenser and furnace fans, and direct drive blowers.

 


3-in-1 Replacement Motor 9721

Saving valuable time and money, while adding versatility to the replacement motor inventories, with the new 3-in-1, high-efficiency, multi-horsepower motor.

Get Answers

Looking for more information? Please reach out to us here.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.