- Genteq® Evergreen® Multiproduct Brochure
- Genteq® Evergreen® Motor Selection Guide
- Genteq® 16-4 Pin Adapter Sell Sheet
- Genteq® Evergreen® Rotation Reversing Harness
- Genteq® Evergreen® VS Product Line Press Release
- Genteq® Evergreen® VS Motor/UI Brochure
- Genteq® Evergreen® VS Motor/UI Sell Sheet
- Genteq® Evergreen® VS Motor Install Guide
- Genteq® Evergreen® VS Motor/UI 5K010 Install Guide
- Genteq® Evergreen® VS Motor/UI 5K010V Install Guide
Evergreen® VS Motors

What if...
you could replace MILLIONS of OEM variable speed motors with just 6 parts on your truck?
The Evergreen® VS motor and Evergreen VS user interface are designed to replace Genteq® constant airflow (variable speed) ECM indoor blower motors. The Evergreen VS product line is designed specifically to replace GE® models 2.0 and 2.5, and Genteq models 2.3, 3.0 and Eon® motors (including models formerly branded GE or GE ECM by Regal Beloit).
Features
- Pre-programmed
- Plug-n-play
- Dual voltage
- Dual rotation
- Truck stock

Benefits
- Two year warranty*
- Complete calls same day including after hours calls
- Reduce time on call using part on truck
- Built by same manufacturer as original motor
- Maintains system performance and efficiency
Applications
The Evergreen VS motor is designed for use in the following types of HVAC systems:
- Furnace, air handler and package units
- Fossil fuel, electric strip heat, A/C, heat pump and geothermal units
*This warranty shall expire twenty-four (24) months from first use of the Product or thirty (30) months from date of shipment of the Product, whichever occurs first. Except as stated here, Regal standard limited warranty applies. See Terms and Conditions of Sale.
Related Documents
Associated Models
- <a rel="noopener noreferrer" rel="noopener noreferrer" href="https://www.regalbeloit.com/products/motors/low-voltage-nema-motors/hvac-r-motors/fan-and-blower-motors/direct-drive-motors/1-3-hp-fan-blower-motor-1050-rpm-120-240-volts-48-frame-oao-6503v" target="_blank">6503V</a>
- <a rel="noopener noreferrer" rel="noopener noreferrer" href="https://www.regalbeloit.com/products/motors/low-voltage-nema-motors/hvac-r-motors/fan-and-blower-motors/direct-drive-motors/1-2-hp-fan-blower-motor-1050-rpm-120-240-volts-48-frame-oao-6505v" target="_blank">6505V</a>
- <a rel="noopener noreferrer" href="https://www.regalbeloit.com/products/motors/low-voltage-nema-motors/hvac-r-motors/fan-and-blower-motors/direct-drive-motors/3-4-hp-fan-blower-motor-1050-rpm-120-240-volts-48-frame-oao-6507v" target="_blank">6507V
- </a><a rel="noopener noreferrer" href="https://www.regalbeloit.com/products/motors/low-voltage-nema-motors/hvac-r-motors/fan-and-blower-motors/direct-drive-motors/1-hp-fan-blower-motor-1050-rpm-120-240-volts-48-frame-oao-6510v" target="_blank">6510V</a>
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Cross Reference Tool
Click here to go to the Product Cross Reference page to find the Evergreen VS replacement for your GE® models 2.0 and 2.5, and Genteq models 2.3, 3.0 and Eon® motors (including models formerly branded GE or GE ECM by Regal Beloit).
Evergreen® VS Replacement Options
Match the Evergreen VS product line to the motor being replaced.
GE® MODEL 2.0, GENTEQ® MODELS 2.3 AND EON® MOTOR REPLACEMENT (16-PIN)
The Evergreen VS motor and user interface (5K010V) are installed together to replace models 2.0, 2.3 and Eon motors.
- All wires and harnesses are provided with the user interface.
- The user interface (5K010V) is sold separately from the motor.
- The Evergreen VS user interface (UI) #5K010V is the second generation of this product. The UI functions have been simplified for everyday installation, with all optional fetures moved to the Evergreen VS Optimzer™ tool. This tool can be found in the Dealer Toolbelt app.
GE® MODEL 2.5 MOTOR REPLACEMENT (16-PIN)
The 16-4 pin adapter (5K015) is sold separately and is installed permanently with the motor.
GENTEQ® MODEL 3.0 MOTOR REPLACEMENT (4-PIN)
The Evergreen VS motor is a direct replacement for the Genteq model 3.0 motor.
- Plug-n-play (Connect OEM plugs)
Specifications
Match the horsepower (HP) and voltage (VAC) ratings of the new Evergreen® VS motor to the motor being replaced. It is not necessary for the RPM or the amperage (FLA) to match.
EVERGREEN® VS MOTORS
STOCK | HP | VOLTS | FLA | RPM | SPEEDS | SHAFT | DIM A | DIM B | ![]() |
---|---|---|---|---|---|---|---|---|---|
6503V | 1/3 | 120/240 | 5.0/2.8 | 1050 | Variable | .5" x 5"(4.5" SF) | 10.71" | 5.71" | |
6505V | 1/2 | 120/240 | 7.7/4.3 | 1050 | Variable | .5" x 5"(4.5" SF) | 11.21" | 6.21" | |
6507V | 3/4 | 120/240 | 10.1/6.1 | 1050 | Variable | .5" x 5"(4.5" SF) | 11.96" | 6.96" | |
6510V | 1 | 120/240 | 12.8/7.4 | 1050 | Variable | .5" x 5"(4.5" SF) | 12.71" | 7.71" |
EVERGREEN® ACCESSORIES
STOCK | DESCRIPTION | NOTE |
---|---|---|
5K010** | Evergreen VS User Interface | This item has been discontinued and replaced with stock #5K010V |
5K010V** | Evergreen VS User Interface Gen 2 | Sold separately and installed permanently with the motor |
5K015 | Genteq 16-4 Pin Adapter | Sold separately and installed permanently with the motor |
5K016*** | Evergreen Rotation Reversing Harness | Sold separately and installed permanently with the motor |
GA447 |
TECINspect® Diagnostic Tool | Sold separately |
** The Evergreen VS User Interface (UI) is compatible with all Evergreen VS motors.
*** The Evergreen VS motor will automatically configure rotation to match the application. The rotation reversing harness (5K016) is only needed if the motor does not operate the correct direction following the installation instructions.
Reliability
- Encapsulated electronics
- Electronic overload protection
- 6kV surge protection
- UL and CSA recognized component
Motor mounts for Evergreen® motors
All Evergreen® motors are NEMA® 48-frame (5.6" diameter). If the motor you're replacing has the same frame dimensions and uses a belly band mount, an Evergreen motor will fit in the existing mount.
A new motor mount may be required if the old mount is connected to the motor around the bearing (resilient mount) or welded or bolted directly to the motor shell.
To determine the bolt hole diameter needed, measure the diameter of the air inlet. The bolt hole dimension must be larger than this dimension.
Genteq® Mounting Kits
- Catalog #GA556: 9-10" bolt circle torsion flex, NEMA® 48 Frame (5,6" dia.) 3 legs, Not Recommended for 3/4 HP or 1HP motors
- Catalog #5K003: 10" bolt circle
- Catalog #5K004: 11" bolt circle, NEMA® 48 Frame (5,6" dia.) 3 legs
- Catalog #5K005: 13" bolt circle, NEMA® 48 Frame (5,6" dia.) 4 legs
- Catalog #2098A: Used in place of mounting cables of OEM outdoor fan motor applications. Kit includes mounting hardware and assembly instructions.
Dealer Toolbelt App
The Dealer Toolbelt app (DTB) gives you everything you need to know about Regal Rexnord and Genteq Evergreen motors, all in one place. Gain access to technical literature, training videos, ECM cross reference, and our Evergreen VS Optimizer™ tool.
The app is available on both Apple Store® and Google Play™

Application | Indoor Blower Motors | Evergreen Motor Model |
Furnace Air Handlers (Includes Package Systems) |
Induction Motors (Shaded Pole or PSC) typically built with two brown or purple run capacitor wires |
Evergreen IM Motors |
Constant Torque ECM Motors (Genteq models X13 and Endura® Pro motors, US Motors® SelecTech® and RESCUE SELECT®, and Broad Ocean® motors with 24 VAC speed taps. | Evergreen EM Motors, Evergreen EM Control Modules, Evergreen CM Motors |
|
Constant Airflow (Variable Speed) ECM Motors (model 2.0, Genteq models 2.3 or Eon® motors). | Evergreen VS Motors & User Interface | |
Constant Airflow (Variable Speed) ECM Motors (Model 2.5 motor) | Evergreen VS Motors & 16-4 Pin Adapter | |
Constant Airflow (Variable Speed) ECM Motors (Genteq motor model 3.0). | Evergreen VS Motors |
The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association; Broad Ocean: Zhongshan Broad-Ocean Motor Co., Ltd.; GE: General Electric Company; US Motors, SelecTech and Rescue Select: Nidec Corporation;
Apple Store: Apple Inc.; Google Play: Google LLC.