DEC Star® Blower

Dec Star

 

The DEC Star® blower combines a proprietary, high efficiency housing, unique Axial Flux motor, and proven Genteq Variable Speed ECM Technology into one innovative assembly. Delivering higher efficiency, improved airflow, and lower maintenance costs clearly demonstrates that you can do more with less. Regal continues to develop new, market leading technology that helps the HVAC industry meet ever increasing governmental regulations, streamline their supply chain and lowers operating costs for end users.

Our Axial motor removes the air stream restrictions seen with traditional Radial motors. This lets the DEC Star® blower deliver more stable airflow, while using less power. The results in lower noise, higher efficiency, and a wide stable range of operation than a traditional radial motor, all in a smaller footprint for the tightest applications.

 

Air Stream

 

Dec Star Revolutionary Blower/Motor System

 

Your chance to take a good look at the biggest thing to happen to motors since we introduced ECM technology.

 

Dec Star Blower
Dec Star 1
Dec Star 2
Dec Star 3
Dec Star 4

 

Features

  • Heavy duty welded aluminum steel is standard on blower assembly
  • ECM Toolbox based programming
  • Low profile to fit most applications
  • Unique blower system removes motor from blower inlet eliminating
  • restriction and improving system efficiency

Benefits

  • Improves Heat Transfer and reduces hot spots
  • Reduces pressure drop across appliance
  • Saves from 10% to 30% of the watts as compared to standard technology blowers
  • Sound quality is equal or superior to standard technology blower systems

Specifications:

  • 10" and 9" diameter wheel from 4" to 10" wide
  • Patented Genteq motor and blower housings
  • Operating speed range up to 1400 rpm
  • 4 pin Serial, and 16 pin Thermostat and PWM input to control
  • Variable speed motor with constant torque or constant airflow options
  • 120/240/277 and 120/240 VAC single-phase input, 50/60Hz
  • UL® & cUL recognized system

Applications

  • Air Handlers & Furnaces
  • DOAS Units
  • Water Source Heat Pumps
  • VAV Units and Terminal Boxes
  • Single Pack Vertical Units
  • Fan Coils
  • Biomedical Vent Hoods

 

Technical Support:

For Technical Support, please call 1-866-503-8566, Option 3 for any technical inquiries or sample requests.

 

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC;
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.