EON® Motor

Eon Motor

 

The Eon® motor is a drop-in upgrade for the original ECM 2.3 motor. The motor is commonly used in applications in residential HVAC furnaces and air handlers, commercial variable air volume systems and fan filter units. Eon is a lighter, more compact variable speed ECM that is backward compatible with the existing ECM 2.3 motor and fits easily into existing systems. Eon allows you to imagine and implement possibilities that no conventional induction motor or competing variable-speed technology could provide. The product is offered in a wide range of specifications.

 

Features:

 

  • Variable speed operation from 200-1200 rpm (1/3 HP rating will be 200-1800 rpm)
  • 6kV surge protection
  • Backward compatible with ECM 2.3
  • Reduced overall length and weight compared to ECM 2.3
  • ECM Toolbox based programming software
  • BlakBox® enabled

 

Benefits:

 

  • Full load efficiencies of minimum 75% with 2.3 replacement
  • Full load efficiencies of minimum 80% with high efficiency design to follow
  • Reliability improvement with fully potted single control board and mechanical magnet retention(EON Neo only)
  • Drop-in replacement for original ECM 2.3 with airflow and software solutions to minimize application engineering work
  • Fully integrated connector ensures better protection against moisture and contaminants
  • Using the latest version of ECM Toolbox, OEM customers can easily create EON programs from existing ECM 2.3 motor programs
  • Improved starting characteristics over ECM 2.3

 

Specifications

 

  • Variable speed, constant torque, constant airflow, ECM
  • 120/240/277 and 120/240 VAC single-phase input, 50/60Hz
  • Designed for direct-drive blower applications in systems
  • Available in 1/3, 1/2, 3/4 and 1HP ratings
  • Operating speed range of 200-1300 rpm (1/3 HP rating will be 200 - 1800 rpm)
  • NEMA® 48-frame
  • UL® recognized component, CE available

 

Applications

 

  • Residential HVAC furnaces and air handlers
  • Commercial variable air volume systems
  • Fan filter units

 

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association;
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.