ECM Made Easy

Genteq Evergreen Truck Image

 

Genteq® Evergreen® motors are reliable and easy to install retrofit ECM motors. Retrofit ECM motors provide both versatility and increased electrical efficiency. These motors can help reduce on-truck inventory while at the same time provide the ability to complete more calls on the same day without driving to retrieve a part. Evergreen motors are built for many applications.  

 

Features

  • Evergreen motors are built with versatile features such as multi-horsepower, dual voltage and dual rotation to reduce the amount of motors stocked on the truck.

  • Evergreen motors are easy to install and in most applications connect directly to the existing HVAC system controls.

  • Genteq Evergreen motors are built with 30 years of PROVEN ECM technology by Regal. "Genteq" is the leading brand in ECM technology in OEM applications and retrofit motors.

 

 

What if you could replace 32 motors with 3?

  • 2 Evergreen IM motors replace 16 PSC indoor blower motors.  Built to replace 48 Frame PSC motors rated 1075 RPM.

  • 1 Evergreen OM motor replaces 16 PSC outdoor fan motors.  Built to replace 48 Frame PSC motors rated 230 VAC.

 

Applications

Please click on the respective Evergreen product link below for product information, installation manuals, and introduction and installation videos.

          Click here for complete details on Evergreen EM motors.

          Click here for complete details on Evergreen CM motors.

 

 

 

Genteq Evergreen ECM Motors are a Better Solution than PSC Motors!

 

ECM Made Easy™

The leader in ECM technology can help you simplify your inventory, increase your profitability and impress your customers.

  • Genteq Evergreen motors are reliable and easy to install retrofit ECM motors.

  • Retrofit ECM motors provide both versatility and increased electrical efficiency.

  • Reduce on-truck inventory with the ability to complete more calls on the same day without driving to retrieve a part.

  • Evergreen motors are built for many applications.

 

 

Better for You

Improve Your Bottom Line with the Right Inventory on the Truck.

  • Technician Friendly—Complete more jobs per day, including after hours calls.

  • Increase Profits—Reduce expenses associated with driving to get parts, including labor, wear on truck, and fuel.

  • Reduce Truck Stock—Reduce inventory on truck creating more space for other parts or smaller more economical trucks.

 

 

Better for Your Customers

Improve Customer Satisfaction with the Right Inventory on the Truck.

  • Same Day Completion—Reduce time away from work or family obligations.

  • Energy Savings—Uses proven ECM technology to save money every time the HVAC system is operating.

  • Improve Comfort and Health—Lower noise and temperature difference, improved indoor air quality (IAQ) with 24hr operation of IAQ products.

 

 

Learn More Here

ECM Made Easy

With just 3 Evergreen motors contractors can replace up to 32 of the most common HVAC ratings for indoor blower motors and outdoor fan motors. The versatility and simplicity of Evergreen motors makes it easy to reduce truck stock and get the job done. That’s ECM Made Easy.

 

 

Genteq® Evergreen® OM Motors Make ECM Easy

With just 1 Evergreen OM motor contractors can replace up to 16 common HVAC ratings for outdoor fan motor applications. The versatility and simplicity of the Evergreen OM motor makes it easy to reduce truck stock and get the job done. That’s ECM Made Easy!

 

 

ECM Made Easy - Better for You - Better for Your Customers

With just 3 Genteq Evergreen motors on the truck contractors can replace up to 32 of the most common HVAC ratings for indoor blower motors and outdoor fan motors. With the right motor on the truck you save time and get the job done. Your customers benefit from same day completion and energy savings.

 

 

Genteq® Evergreen® IM Motors Make ECM Easy

With just 2 Evergreen IM motors contractors can replace up to 16 of the most common HVAC ratings for indoor blower motor applications. The versatility and simplicity of Evergreen IM motor makes it easy to reduce truck stock and get the job done. That’s ECM Made Easy!

 

 

 

Genteq® Evergreen® IM Motors - ECM Made Easy to Install

Genteq Evergreen IM motors make ECM easy to install. See for yourself how easy it is to replace a PSC indoor blower motor with an Evergreen IM ECM motor. Evergreen motors make it easy to reduce truck stock and get the job done.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.