The KRYO™ FORTRESS fan packs is an energy-efficient, unit bearing style ECM fan pack built to withstand harsh commercial refrigeration environments and cleaning practices. The fan pack's innovative design locks out dust, withstands high pressure water from any direction and water submersion for up to 30 minutes, giving it a proven IP66 and IP67 rating. Wet, dry, or submerged, whatever happens - the KRYO FORTRESS fan packs keeps its cool under any conditions.
Features
Dual Voltage
Two-pin molded plug
Long-life ball bearings
Aluminum body
Benefits
Easy to install
Withstands water submersion for up to 30 minutes
Withstands high pressure wash
Solid particle protection
Energy savings
Applications:
The KRYO™ FORTRESS fan packs can be used in evaporator and condenser refrigeration applications.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Specifications:
KRYO® FORTRESS Fan Packs
STOCK
NUMBER
CFM
WATTS
RPM
SPEEDS
VOLTS
AMPS
ROTATION
OSE
BEARING
ENC.
MOUNTING
B.C.
NOTES
MD5469
355
4-20
1550
1
90-240
.55-.20
CW
BALL
IP66/IP67
9.532"
1, 3
MD5470
355
4-20
1550
1
90-240
.55-.20
CW
BALL
IP66/IP67
9.800"
2, 3
MD5471
390
4-20
1450
1
90-240
.55-.20
CW
BALL
IP66/IP67
9.800"
2, 3
MD5472
415
4-20
1550
1
90-240
.55-.20
CW
BALL
IP66/IP67
9.800"
2, 3
Notes: 1-Right Angle Plug, 2 - Straight Plug, 3 - Fan Packs
Verify the motor output, watts and RPM are suitable for the motor to be replaced.
Shaded Pole Motor vs. the Genteq® KRYO™ Fortress Motor
Ever wondered just how efficient ECM refrigeration motors are? You're about to find out. In this video we compare the Genteq® KRYO™ Fortress watt-rated motor to a comparable shaded pole motor. Energy savings is just one of the awesome features of this product. It also boasts dual voltage, dual rotation, and a 4-27 watt rating all in one motor.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.