The KRYO™ FORTRESS motor is an energy-efficient, unit bearing style ECM motor built to withstand harsh commercial refrigeration environments and cleaning practices. The motor's innovative design locks out dust, withstands high pressure water from any direction and water submersion for up to 30 minutes, giving it a remarkable IP66 and IP67 rating. Wet, dry, or submerged, whatever happens - the KRYO FORTRESS motor keeps its cool under any conditions.
Features
Dual Voltage
Reversible
Multi-mount ECM motor
Two-pin molded plug
Long-life ball bearings
Benefits
Easy to install
Withstands high pressure wash
Withstands water submersion for up to 30 minutes
Solid particle protection
Replaces 28 different motor ratings
Energy savings
Applications:
The KRYO™ FORTRESS motor can be used in evaporator and condenser refrigeration applications.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Specifications:
KRYO™ FORTRESS Motors
STOCK
NUMBER
WATTS
RPM
SPEED
VOLTS
AMPS
ROTATION
BEARING
ENCLOSURE
SHAFT
A-DIM
MD5411*
4-27
1550
1
90-240
.65-.30
REV
BALL
IP66/IP67
1/4-20
3.61
MD5411S
4-20
1550
1
90-240
.55-.20
REV
BALL
IP66/IP67
1/4-20
3.11
Stock No. 2117 - 90° cord adapter available separately
* Item to be discontinued when stock is depleted.
Intro to the High Efficiency Genteq® KRYO™ Fortress Motor
What if you could have reliability, versatility, and efficiency in one refrigeration motor? Introducing Genteq® KRYO™ Fortress motors. These awesome motors are built with an IP66/IP67 rating, ball bearings, dual voltage, dual rotation, and a multi-watt rating. And they're also 68% efficient!
Shaded Pole Motor vs. the Genteq® KRYO™ Fortress Motor
Ever wondered just how efficient ECM refrigeration motors are? You're about to find out. In this video we compare the Genteq® KRYO™ Fortress watt-rated motor to a comparable shaded pole motor. Energy savings is just one of the awesome features of this product. It also boasts dual voltage, dual rotation, and a 4-27 watt rating all in one motor.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.