The 142R motor is the next generation of high-efficiency, fractional-horsepower outdoor motors. The 142R motor is ideally suited for outdoor applications such as split system outdoor units, package units, or any other prop fan air-moving that requires a 1/5, 1/3, 1/2 or 3/4 horsepower, 300-1200 RPM motor.
The 3.0 motor features built-in Blak Box® Technology and the AirKom™ operating system, which lets equipment manufacturers create forced air systems that are more advanced, more reliable, and easier to service. Systems that utilize the 3.0 motor have fewer set up steps because the motor enables true plug and play self-recognition software and a user interface that can control system set-up and troubleshooting.
Designed as a smart alternative to the X13®, the new Endura® Pro motor features a constant torque 48 frame ECM. The Endura Pro motor was designed for extended life beyond that of X13 in harsh, moist environments and offers increased overall reliability.
The EON® 42 is the latest in the EON line of energy efficient motors. The EON 42 is a more energy efficient solution for the standard PSC motor found in many fan coils and blower deck applications and can save up to 56% of the electricity consumed by the motor.
The Eon® motor is a drop-in upgrade for the original ECM 2.3 motor. This motor is commonly used in applications in residential HVAC furnaces and air handlers, commercial variable air volume systems, and fan filter units.
Pika’s flexibility of multiple control inputs and mounting options make it the perfect fit to replace low output PSC or BLDC motors in building system applications including commercial variable air volume (VAV), fan filter units (FFU), PTAC, and fan coil units.
Genteq provides 42 and 48 frame PSC (Permanent Split Capacitor) motors in 4, 6, and 8 pole configurations. These motors can be applied in outdoor condensers, indoor air handlers, furnaces, and VAVs.
The DEC Star® Blower is a unique blower system that removes the motor from the blower inlet, eliminating restriction and improving system efficiencies. It is best suited for applications including residential indoor air handlers, furnaces, packaged units, and geothermal units, as well as light commercial VAV, SPVU, and packaged units.
The GlacAir™ Low Profile Fan can be used in commercial refrigeration applications including display cases, bottle coolers, reach-ins, vending machines, condensing units, ice machines, pumps, and other low power air moving applications. It features a compact design and quieter operation, as well as a peak efficiency of 72% and IP66 and IP67 rated designs.
Genteq's High Efficiency Blower (HEB) reduces input wattage by 15 to 35 percent over standard blowers with traditional ECM motors and can save up to 50W while operating quieter. This solution can be used to upgrade any forward curved blower system such as those found in air handlers, furnaces, DOAS units, heat pumps, VAV units, fan coils, and biomedical vent hoods.
Forward curved HEB and DEC Star blowers provide up to 2600cfm. Available in a wide range of wheel diameters and widths, these blowers combine the proven Genteq ECM technology with meticulously engineered blower housings and wheels to provide an all-in-one solution that can cover a wide range of applications and help meet challenging efficiency regulations.
Genteq’s UVantage HVAC blower with integrated UVC LED and control offers effective, efficient, and safe sterilization of pathogens to improve indoor air quality in residential and light commercial HVAC.
Use this guide to accurately and efficiently troubleshoot and test Genteq® variable speed motors in applications from various manufacturers.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.