With premium ThinkTank™ features like constant-airflow, a wide speed range, and climate-specific profiles and the motor's Blak Box® fault reporting, 3.0 motor allows more accurate operation for the entire HVAC system. 3.0 motor is also compatible with the TECINspect® diagnostic tool.
The OEM control board also requires fewer set-ups. It can automatically recognize the connected units to set the required airflow for heating and cooling, zoning and more.
Now more than ever the manufacturer manuals will be needed to properly install and service this new technology. Everything about this system will be OEM specific including troubleshooting. As every OEM pre-programs the motors for their unit.
3.0 motors will only replace 2.5 and 3.0 motors. The control module can still be replaced separately from the motor module. The programs for the furnace or air handler the motor is used in, and the air conditioner it is connected to, are stored in the OEM control board.
Specifications
Constant CFM, constant torque, brushless DC motor
120V/240VAC single-phase input, 50/60Hz
Designed for direct-drive blower applications in residential systems up to 5-tons
Also available in 120V/240V/277V AC single-phase input, 50/60Hz
Available in 1/3, 1/2, 3/4, and 1 HP ratings
Operating speed range of 200 - 1300 rpm and a high speed option at 200 - 1800 rpm
NEMA® 48-frame
UL and cUL recognized component
ROHS compliant and CE marked
Features & Benefits:
Variable speed operation from 200-1300 rpm and a high speed option at 200-1800 rpm
Digital Serial Interface (DSI) or fully variable (PWM)
6kV surge protection
Blak Box® diagnostics
Replacement control module or motor module
Ball bearings
Efficiency up to 80%
Constant torque or constant airflow
Adjustable off-delay and on-delay/wide ramping range
Encapsulated Electronics
Low audible noise due to patented, resilient rotor design
Applications
Designed for direct-drive blower applications in residential systems up to 5-tons
View all DC Motors
The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association;
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.