The EON 42 is a more energy efficient solution for the standard PSC motor found in many fan coils and blower deck applications today saving up to 56% of the electricity consumed by the motor. This motor offers simple installation along with a wide range of horsepowers, voltages, and mechanical features, truly making the EON 42 the simplest and most cost effective upgrade solution.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Specifications
Variable speed, constant torque motor to fully variable operation, constant speed/constant torque/constant airflow modes of operation
Designed for direct drive blower applications
120V or 208/240/277V AC single phase input, 50/60Hz
Available in 1/15 HP (Low speed only) as well as 1/8hp and 1/4hp (high and low speed)
Operating speed range: High Speed - 300 - 1800 RPM and Low Speed 300 - 1200 RPM
NEMA® 42 Frame
UL and cUR recognized component
Features & Benefits
Multiple input options : PWM variable speed operation, 3 discrete line voltage speeds
24 volt discrete input selection
6kV surge protection
BlaK Box® Technology enabled
Ball bearing construction
Efficiency exceeding 78%
Low voltage AC or DC thermostat inputs allow for use of existing system controls
PWM control allows for fully variable speed retrofits
Applications
Fan Coils
Kitchen Ventilators
Air Curtains
Unit Heater/Cooler
This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.