EON+ features built-in Blak Box® Technology and the AirKom™ operating system, which lets equipment manufacturers create forced-air systems that are more advanced, more reliable, and easier to service. With a patented rotor design, low noise and a peak efficiency of 85%, it's the perfect choice for direct-drive blower applications in residential systems.
SPECIFICATIONS
Constant CFM, constant torque, brushless DC motor
120V/ 240V AC single-phase input, 50/60Hz
Designed for direct-drive blower applications in residential systems up to 5-tons
Available in 1/3, 1/2, 3/4 and 1HP ratings
Operating speed range of 200-1300 rpm
NEMA® 48-frame
UL and cUL recognized component
ROHS compliant and CE marked
FEATURES
Variable speed operation from 200 - 1300 rpm
Digital serial interface (DSI) or fully variable (PWM)
6kV surge protection
Blak Box® motor diagnostics
Replacement control module or motor module
Ball bearings
External 0-10V input adapter plug available (Converts 0-10V input to PWM signal for motor)
BENEFITS
Electrical efficiency up to 85%
Constant torque or constant airflow
Adjustable off-delay & on-delay/wide ramping range
Encapsulated electronics
Low audible noise due to patented
rotor design
SALES OPPORTUNITY
Replace PSC blower motors for improved system efficiency
TALKING POINTS
Constant airflow to ensure comfort with static changes related to blocked vents, dirty filter or other obstruction
One of the quietest of all motors. Slower ramp up and ramp down so that there is less noise
Higher efficiency greatly enhances the ability of energy efficient systems to qualify for US government rebates as defined in various energy bills
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.